

Insulating mounting plate for enclosure H600xW500mm made of bakelite
NSYMB65
Environmental performance of the product Learn more
Specifications
range | Spacial |
---|---|
accessory / separate part category | Mounting accessory |
product or component type | Mounting plate |
device application | Multi-purpose |
enclosure nominal dimensions | 600 mmW: 500 mm |
mounting location | Direct fixing on backstuds Step slide |
mounting plate description | Plain |
range compatibility | Spacial S3D Spacial CRN Spacial S3X Thalassa PLM |
quantity per set | Set of 1 |
material | Bakelite |
colour | Black (RAL 9005) |
fixing mode | Screwed on backstuds - screw type M8 By fixing element |
---|---|
permanent permissible load | 75 kg |
height | 565 mm |
width | 450 mm |
thickness | 4 mm |
net weight | 14 kg |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Weight | 1.831 kg |
Package 1 Height | 0.4 cm |
Package 1 width | 45 cm |
Package 1 Length | 56.5 cm |
Warranty | 18 months |
---|
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn moreWell-being performance
REACh free of SVHC
Mercury free
RoHS exemption information