
NSYS3D6630
NSYS3D6630
Spacial S3D plain door w/o mount.plate. H600xW600xD300.IP66 IK10 RAL7035.
Show more characteristics-
Characteristics
Main range Spacialproduct name Spacial S3DApplication Multi-purposeCategory Compact enclosureenclosure nominal height 600 mmenclosure nominal width 600 mmenclosure nominal depth 300 mmdoor type Plainmounting plate description Without mounting platetype of gland plate Standardinstallation accessory type Wall-mountingdevice composition 1 body1 door1 lock1 cable gland plateComplementary body type Gutter-shaped front rail double sheet thicknessSingle piece bodynumber of doors Front face: 1 door(s)door opening side Reversible (120 °)lock type 3 points lock, 3 mm double-baraccessibility for operation Frontremovable parts Door by hingesCable gland plate by screwsmaterial Steelsurface finish Epoxy-polyester powdercolour Grey (RAL 7035)standards IEC 62208product certifications ULCULGLLRBVDNVnet weight 16.57 kgEnvironment IP degree of protection IP66 conforming to IEC 60529IK degree of protection IK10 conforming to IEC 62262Packing Units Package 1 Weight 16.570 kgPackage 1 Height 620.000 mmPackage 1 width 615.000 mmPackage 1 Length 350.000 mmOffer Sustainability Sustainable offer status Green Premium productREACh Regulation REACh free of SVHC YesEU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS DeclarationMercury free YesRoHS exemption information China RoHS Regulation China RoHS declaration
Product out of China RoHS scope. Substance declaration for your informationEnvironmental Disclosure Contractual warranty Warranty 12 months -
View more
Documents
Language- All Languages15
- English15
- Russian8
CatalogueFormatSizeDateAdd to My DocumentsUniversal Enclosures - General Catalogue 2021 S3D EN (Version 2.0)DescriptionThis catalogue presents the S3D ranges of Universal Enclosure Offers:- Spacial: Steel and Stainless Steel - Thalassa: Insulating enclosure- ClimaSys: Thermal Management SystemAccessories: Mounting, Cable Management, Terminal blocks, Lightning and power socket, Floor accessories, Door accessories, other accessoriesprp.document.label.format pdfSize 62.1 MBDate 11/23/20DescriptionThis catalogue presents the S3D ranges of Universal Enclosure Offers:- Spacial: Steel and Stainless Steel - Thalassa: Insulating enclosure- ClimaSys: Thermal Management SystemAccessories: Mounting, Cable Management, Terminal blocks, Lightning and power socket, Floor accessories, Door accessories, other accessoriesprp.document.label.format pdfSize 15.6 MBDate 5/7/18CADFormatSizeDateAdd to My DocumentsSpacial 3D wall mounted steel enclosure 600 x 600 x 300 (Version 1.0)Files in documentprp.document.label.format zipSize 1.9 MBDate 1/15/14Files in documentSpacial 3D wall mounted steel enclosure 600 x 600 x 300 (Version 1.0)Files in documentprp.document.label.format zipSize 1.6 MBDate 1/15/14Files in documentSpacial 3D wall mounted steel enclosure 600 x 600 x 300 (Version 1.0)Files in document