Welcome to the Schneider Electric Website

You can visit our website in another country or region or go to our global website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Zelio Relays
RGZE1S48M Product picture Schneider Electric

RGZE1S48M

Green premium brand logo
RGZE1S48M Product picture Schneider Electric
RGZE1S48M
Green premium brand logo

socket RGZ - separate contact -5 A - 250 V - Screw connector

Show more characteristics
  • 40.00 ILS
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Harmony Electromechanical Relays
    product or component type
    Socket
    contact terminal arrangement
    Separate
    Complementary
    product compatibility
    Plug-in relay RXG with 2 C/O contact
    [Ui] rated insulation voltage
    250 V
    [Uimp] rated impulse withstand voltage
    6 kV between coil and contact with reinforced insulation
    4 kV between contacts with basic insulation
    4 kV between poles with basic insulation
    4 kV between terminals and DIN rail with basic insulation
    [In] rated current
    5 A
    [Ue] rated operational voltage
    250 V conforming to IEC
    300 V conforming to UL
    dielectric strength
    5 kV between coil and contact with reinforced insulation
    2.5 kV between contacts with basic insulation
    3 kV between poles with basic insulation
    3 kV between terminals and DIN rail with basic insulation
    connections - terminals
    Screw terminals, 1 x 0.25...1 x 2.5 mm² (AWG 22...AWG 14) flexible with cable end
    Screw terminals, 2 x 0.25...2 x 1 mm² (AWG 22...AWG 17) flexible with cable end
    Screw terminals, 2 x 0.5...2 x 1.5 mm² (AWG 20...AWG 16) solid without cable end
    Screw terminals, 1 x 0.5...1 x 2.5 mm² (AWG 20...AWG 14) solid without cable end
    screw type
    M3
    Environment
    ambient air temperature for storage
    -40…85 °C
    ambient air temperature for operation
    -40…70 °C
    relative humidity
    10…85 %
    standards
    CSA C22.2 No 14
    IEC 61984
    UL 508
    product certifications
    EA