Welcome to the Schneider Electric Website

You can visit our website in another country or region or go to our global website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Zelio Relays
RPM41BD Product picture Schneider Electric

RPM41BD

Green premium brand logo
RPM41BD Product picture Schneider Electric
RPM41BD
Green premium brand logo

power plug-in relay - Zelio RPM - 4 C/O - 24 V DC - 15 A

Show more characteristics
  • 104.00 ILS
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Harmony Relay
    series name
    Power
    product or component type
    Plug-in relay
    device short name
    RPM
    contacts type and composition
    4 C/O
    [Uc] control circuit voltage
    24 V DC
    [Ithe] conventional enclosed thermal current
    15 A at -40…55 °C
    status LED
    Without
    control type
    Lockable test button
    utilisation coefficient
    20 %
    Complementary
    shape of pin
    Flat
    [Ui] rated insulation voltage
    250 V conforming to IEC
    300 V conforming to CSA
    300 V conforming to UL
    [Uimp] rated impulse withstand voltage
    4 kV during 1.2/50 µs
    contacts material
    AgNi
    [Ie] rated operational current
    15 A at 277 V (AC) conforming to UL
    15 A at 28 V (DC) conforming to UL
    15 A at 250 V (AC) NO conforming to IEC
    15 A at 28 V (DC) NO conforming to IEC
    7.5 A at 250 V (AC) NC conforming to IEC
    7.5 A at 28 V (DC) NC conforming to IEC
    maximum switching voltage
    250 V conforming to IEC
    Resistive load current
    15 A at 250 V AC
    15 A at 28 V DC
    maximum switching capacity
    3750 VA
    420 W
    minimum switching capacity
    170 mW at 10 mA, 17 V
    operating rate
    <= 1200 cycles/hour under load
    <= 18000 cycles/hour no-load
    mechanical durability
    10000000 cycles
    electrical durability
    100000 cycles for resistive load
    Average coil consumption
    1.6 W
    drop-out voltage threshold
    >= 0.1 Uc DC
    Operate time
    20 ms at nominal voltage
    Release time
    20 ms at nominal voltage
    Average coil resistance
    303 Ohm at 20 °C +/- 10 %
    rated operational voltage limits
    19.2...26.4 V DC
    protection category
    RT I
    test levels
    Level A group mounting
    operating position
    Any position
    pollution degree
    3
    safety reliability data
    B10d = 100000
    net weight
    0.071 kg
    device presentation
    Complete product
    Environment
    dielectric strength
    1500 V AC between contacts with micro disconnection
    2000 V AC between coil and contact with reinforced
    2000 V AC between poles with basic
    standards
    EN/IEC 61810-1
    CSA C22.2 No 14
    UL 508
    product certifications
    EAC
    CSA
    UL
    ambient air temperature for storage
    -40…85 °C
    ambient air temperature for operation
    -40…55 °C
    vibration resistance
    3 gn, amplitude = +/- 1 mm (f = 10…150 Hz)5 cycles in operation
    5 gn, amplitude = +/- 1 mm (f = 10…150 Hz)5 cycles not operating
    Degree of protection (Housing only)
    IP40 conforming to EN/IEC 60529
    shock resistance
    15 gn for in operation
    30 gn for not operating
    Packing Units
    Package 1 Weight
    0.074 kg
    Package 1 Height
    0.470 dm
    Package 1 width
    0.400 dm
    Package 1 Length
    0.280 dm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    12 months
  • View more
    View less

    Documents

    Language
    • English13
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Catalog Harmony Electromechanical Relays English 11/20 (Version 5.0)
    Description
    Discover the catalog for Harmony Electromechanical Relays.
    prp.document.label.format pdf
    Size 10.3 MB
    Date 10/27/20
    Description
    Discover the catalog for Harmony Electromechanical Relays.