Israel

Welcome to the Schneider Electric Israel Website

Welcome to Israeli website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

Miniature Plug-in relay - Zelio RXM 2 C/O 12 V DC 12 A with LED

Show more characteristics >
  • Price
    56.00 ILS
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Zelio Relay
    series name
    Miniature
    product or component type
    Plug-in relay
    device short name
    RXM
    contacts type and composition
    2 C/O
    [Uc] control circuit voltage
    12 V DC
    [Ithe] conventional enclosed thermal current
    12 A at -40…55 °C
    status LED
    With
    control type
    Lockable test button
    utilisation coefficient
    20 %
    Complementary
    shape of pin
    Flat
    [Ui] rated insulation voltage
    250 V conforming to IEC
    300 V conforming to CSA
    300 V conforming to UL
    [Uimp] rated impulse withstand voltage
    4 kV during 1.2/50 µs
    contacts material
    AgNi
    [Ie] rated operational current
    12 A at 28 V (DC) NO conforming to IEC
    12 A at 250 V (AC) NO conforming to IEC
    6 A at 28 V (DC) NC conforming to IEC
    6 A at 250 V (AC) NC conforming to IEC
    12 A at 28 V (DC) conforming to UL
    12 A at 277 V (AC) conforming to UL
    maximum switching voltage
    250 V conforming to IEC
    resistive rated load
    12 A at 250 V AC
    12 A at 28 V DC
    maximum switching capacity
    3000 VA/336 W
    minimum switching capacity
    170 mW at 10 mA, 17 V
    operating rate
    <= 1200 cycles/hour under load
    <= 18000 cycles/hour no-load
    mechanical durability
    10000000 cycles
    electrical durability
    100000 cycles for resistive load
    average coil consumption in W
    0.9 W
    drop-out voltage threshold
    >= 0.1 Uc
    operate time
    20 ms
    release time
    20 ms
    average coil resistance
    160 Ohm at 20 °C +/- 10 %
    rated operational voltage limits
    9.6...13.2 V DC
    safety reliability data
    B10d = 100000
    protection category
    RT I
    test levels
    Level A group mounting
    operating position
    Any position
    CAD overall height
    79 mm
    CAD overall depth
    78.45 mm
    product weight
    0.096 kg
    device presentation
    Complete product
    Environment
    dielectric strength
    1300 V AC between contacts with micro disconnection
    2000 V AC between coil and contact with reinforced
    2000 V AC between poles with basic
    product certifications
    REACH
    CSA
    Lloyd's
    CE
    GOST
    UL
    RoHS
    standards
    UL 508
    CSA C22.2 No 14
    EN/IEC 61810-1
    ambient air temperature for storage
    -40…85 °C
    ambient air temperature for operation
    -40…55 °C
    vibration resistance
    3 gn, amplitude = +/- 1 mm (f = 10…150 Hz)5 cycles in operation
    5 gn, amplitude = +/- 1 mm (f = 10…150 Hz)5 cycles not operating
    IP degree of protection
    IP40 conforming to EN/IEC 60529
    shock resistance
    10 gn for in operation
    30 gn for not operating
    pollution degree
    3
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    12 months
  • Documents & Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Zelio Relay - Electromechanical relays Catalog (Version 3.0)
    CAD
    Date
    Size
    Add to My Documents
    CAD file (on TraceParts) for RXM2AB2JD: Miniature Plug-in relay - Zelio RXM 2 C/O 12 V DC 12 A with LED (Version 2.0)
    CAD for RXM2AB2JD: Miniature Plug-in relay - Zelio RXM 2 C/O 12 V DC 12 A with LED (Version 1.0)
    RXM miniature relay (Version 1.1)
    Date 12/13/17
    Size 1.4 KB
    Date 12/13/17
    Size 34.5 KB
    Date 12/13/17
    Size 6.3 KB
    Date 12/13/17
    Size 29.4 KB
    Certificate
    Date
    Size
    Add to My Documents
    UL LISTED Certificate RPM, RUMC, RUMF, RXM, RPF (Version 1.0)
    UL Recognized RPF, RSL1, RPM, RSB, RUMC, RUMF, RXM (Version 1.0)
    CSA Certificate RXM, RHK, RHN, RHZ, RPF (Version 1.0)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    EU DOC - Zelio Relay RXM RXZE (Version 1.0)
    Date 10/8/18
    Size 223 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 7/22/19
    Size 195.3 KB
    Marine certificate
    Date
    Size
    Add to My Documents
    Lloyds Register - Zelio Relay RXM RXZE relays and sockets (Version 1.0)
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    Zelio Relay - RXM.AB Miniature Plug-in Relay, Product Environmental Profile (Version 1.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 7/22/19
    Size 195.3 KB
  • Dimensions Drawings

    Dimensions


    Pin Side View



  • Connections and Schema

    Wiring Diagram


    Symbols shown in blue correspond to Nema marking.


  • Performance Curves

    Electrical Durability of Contacts

    Durability (inductive load) = durability (resistive load) x reduction coefficient.

    Resistive AC load


    X
    Switching capacity (kVA)
    Y
    Durability (Number of operating cycles)
    A
    RXM2AB•••
    B
    RXM3AB•••
    C
    RXM4ΑΒ•••
    D
    RXM4GΒ•••

    Reduction coefficient for inductive AC load (depending on power factor cos ϕ)


    Y
    Reduction coefficient (A)

    Maximum switching capacity on resistive DC load


    X
    Voltage DC
    Y
    Current DC
    A
    RXM2AB•••
    B
    RXM3AB•••
    C
    RXM4ΑΒ•••
    D
    RXM4GΒ•••

    Note : These are typical curves, actual durability depends on load, environment, duty cycle, etc.


Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.