Israel

Welcome to the Schneider Electric Israel Website

Welcome to Israeli website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

EBE - relay pack - for line voltage FCU - 5 relay output

Show more characteristics >
  • Price
    520.00 ILS
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    EcoStruxure Building Expert
    device short name
    SC3000
    product or component type
    Relay
    device application
    Line voltage fan coil
    Low voltage fan coil
    product specific application
    3-stage speed
    Control of reheat valve
    Control of heat/cool valve
    Control of chiller
    Control of fan coil
    Complementary
    range compatibility
    EcoStruxure Building Expert communication card
    EcoStruxure Building Expert SE7000 Series SER7300 room controller
    EcoStruxure Building Expert SE8000 Series SER8300 room controller
    [Us] rated supply voltage
    7 V DC +/- 10 %
    90...277 V AC
    maximum output current
    For fan relay: 13 A at <= 277 V AC and 0.5 hp, brown/blue/red wire
    For cool valve: 5 A at <= 277 V AC, yellow wire
    For heat valve: 10 A at <= 277 V AC, orange wire
    network frequency
    50 Hz
    60 Hz
    load type
    Motor - 90...277 V AC at 50/60 Hz
    Fan - 90...277 V AC at 50/60 Hz
    Valve - 90...277 V AC at 50/60 Hz
    number of outputs
    3 fan relay
    2 valve relay
    connections - terminals
    Screw terminal AWG 22...AWG 14
    width
    3.15 in
    depth
    1.3 in
    height
    4.8 in
    product weight
    0.75 lb(US)
    Environment
    ambient air temperature for operation
    32…122 °F
    ambient air temperature for storage
    -22…122 °F
    relative humidity
    0…95 %, non-condensing (operating)
    0…95 %, non-condensing (storage)
    standards
    IEC 61326-1:2005
    FCC part 15 subpart B
    ICES-003
    UL 873
    EN 60730-2-9
    UL 61010-1:ed. 3
    IEC 61010-1:ed. 3
    CSC 61010-1:ed. 3
    CSA C22.2 No 24
    directives
    1999/5/EC - R&TTE directive
    2004/108/EC - electromagnetic compatibility
    2006/95/EC - low voltage directive
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
  • Documents & Downloads

    Language
    • English
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 7/22/19
    Size 195.3 KB
Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.