Israel

Welcome to the Schneider Electric Israel Website

Welcome to Israeli website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

SEC series Smart terminal controller wireless Zigbee Pro - 4I+4AO+5DO - 230 Vac

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    EcoStruxure Building Expert
    product name
    SEC Series
    device short name
    SEC-TE
    product or component type
    Smart terminal controller
    colour tint
    Black
    Complementary
    device application
    HVAC
    [Us] rated supply voltage
    220...240 V AC 50/60 Hz +/- 15 %
    network frequency
    50 Hz
    60 Hz
    power consumption in VA
    10 VA no-load
    range compatibility
    EnOcean MPM
    communication port protocol
    Zigbee Pro at 250 kbps
    radio power
    8 dBm at 2400…2483.5 MHz 250 kbps
    radio power amplified
    18 dBm at 2400…2483.5 MHz 250 kbps
    receiver sensitivity
    - 101...105 dBm
    operating distance
    <= 30 m outdoor line of sight
    17 m typical
    analogue input type
    4 analog input 4...20 mA or 0...10 V (impedance 1...100 kOhm)
    support for
    1 pulse AI3
    number of outputs
    4 analog
    1 analog
    3 relay output
    2 voltage free dry contact
    output voltage
    0...12 V DC 50 mA for analog output
    24 V AC for analog output
    230 V AC for relay output
    material
    ABS (acrylonitrile butadiene-styrene)
    mounting support
    DIN rail
    Ceiling
    Wall
    width
    108 mm
    depth
    56 mm
    height
    176 mm
    Environment
    relative humidity
    0…90 %
    flame retardance
    UL94V0-5VB
    ambient air temperature for operation
    0…60 °C
    ambient air temperature for storage
    -20…60 °C
    standards
    UL 916:2007
    UL 916:2010
    CSA C22.2 No 205:1983
    IEC 61010-1:2001
    ICES-003:2004
    CENELEC EN 61326-1:2006
    FCC CFR 47 part 15:class B
    IEEE 802.15.4
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
  • Documents & Downloads

    Language
    • English
    User guide
    Date
    Size
    Add to My Documents
    Smart Controllers SEC-TE / SED-0 Install (Version 4)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.