Israel

Welcome to the Schneider Electric Israel Website

Welcome to Israeli website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

EBE - FCU terminal equipment controller - Network Ready - commercial - RH sensor

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    EcoStruxure Building Expert
    product name
    SE7000 Series
    device short name
    SER7300
    product or component type
    Room controller
    device application
    Line voltage fan coil
    PIR cover
    Without cover
    sensor type
    Single point calibrated bulk polymer RH sensor measurement range: +/- 5 %
    10 kOhm T2 NTC thermistor measurement range: +/- 0.2 °F
    Complementary
    range compatibility
    EcoStruxure Building Expert communication card
    EcoStruxure Building Expert sensor
    EcoStruxure Building Expert temperature sensor
    EcoStruxure Building Expert relay
    [Us] rated supply voltage
    10...30 V AC
    network frequency
    50 Hz
    60 Hz
    communication port protocol
    Without
    function available
    Humidity control
    information displayed
    Temperature: - 40...122 °F
    Control accuracy
    Humidity: +/- 5 %, 20...80 % RH (non-condensing)
    Temperature: +/- 0.9 °F, (at 70 °F typically calibrated)
    number of inputs
    2 dry contact
    number of outputs
    1 relay
    Output rating
    For relay power supply: 7 V DC
    temperature setting range
    40…90 °F heating
    0.9 °F per step
    54…100 °F cooling
    proportional band
    For heating: adjustable P regulator by 3.2 °F (by default)
    For cooling: adjustable P regulator by 3.2 °F (by default)
    AWG gauge
    AWG 22...AWG 14
    connections - terminals
    Screw terminal
    width
    3.42 in
    depth
    1.18 in
    height
    4.92 in
    product weight
    0.75 lb(US)
    Environment
    Setting range
    Dehumidification: 30…95 %
    Humidity sensor stability
    < 1 % yearly
    ambient air temperature for operation
    32…122 °F
    ambient air temperature for storage
    -22…122 °F
    relative humidity
    0…95 % non-condensing
    standards
    UL 873
    CSA C22.2 No 24
    ICES-003
    FCC part 15 subpart B
    product certifications
    FCC conforming to CFR 47 part 15
    CE
    C-Tick conforming to AS/NZS CISPR 22
    UL listed XAPX
    UL listed XAPX7
    directives
    89/336/EEC - electromagnetic compatibility
    Offer Sustainability
    EU RoHS Directive
    Not compliant
  • Documents & Downloads

    Language
    • English
    • French
    Declaration of conformity
    Date
    Size
    Add to My Documents
    EU declaration of conformity (Version 1.0)
    Date 11/30/18
    Size 271.9 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.