Welcome to the Schneider Electric Website

You can visit our website in another country or region or go to our global website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   VarSet LV
VLVB056 Product picture Schneider Electric

VLVB056

VLVB056 Product picture Schneider Electric
VLVB056

VarSet base 200kvar Automatic 400V/60Hz

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    network rated voltage
    400 V AC 60 Hz
    415 V AC 60 Hz
    reactive power rating
    200 kvar
    operating mode
    Automatic
    range of product
    VarSet
    device short name
    VarSet automatic
    Complementary
    network pollution level
    Low polluted
    [Gh/Sn] harmonic pollution rate
    0…25 %
    [THDU] total harmonic distorsion
    0…5 %
    step sequences
    1.1.1
    power per step
    50 kvar
    step composition
    4x50
    capacitor technology
    HDuty
    step protection type
    Overload: step circuit breaker
    Short-circuit: step circuit breaker
    poles description
    3P
    capacitance tolerance
    - 5 % to 10 %
    [Ui] rated insulation voltage
    690 V
    [Uimp] rated impulse withstand voltage
    8 kV
    maximum permissible voltage
    1.1 x Un (8 hours over 24 hours) conforming to IEC 60831
    [Imp] maximum permanent current
    1.3 x In at 400 V conforming to IEC 60831
    colour
    White (RAL 9003)
    location of connection
    Top or bottom
    maximum weight
    131 kg
    height
    1200 mm
    width
    800 mm
    depth
    300 mm
    Environment
    standards
    IEC 61439-2
    IEC 61439-1
    IEC 61921
    mounting location
    Indoor
    IK degree of protection
    IK10
    relative humidity
    0…95 %
    operating altitude
    <= 2000 m
    ambient air temperature for operation
    -5…40 °C
    average ambient air temperature for operation
    35 °C (over 24 hours)
    Packing Units
    Package 1 Weight
    131.000 kg
    Package 1 Height
    1.000 cm
    Package 1 width
    2.000 cm
    Package 1 Length
    3.000 cm
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.