Israel

Welcome to the Schneider Electric Israel Website

Welcome to Israeli website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

braking resistor - 1.8 Ohm - 30.6 kW - IP23

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Altivar
    product or component type
    Hoist resistor ATV71
    range compatibility
    Altivar 71
    product compatibility
    ATV71HD55M3X
    average power available
    30.6 kW at 50 °C
    ohmic value
    1.8 Ohm
    Complementary
    electrical connection
    M10 bar wire
    protection type
    Thermal protection via thermal overload relay
    product weight
    103 kg
    Environment
    ambient air temperature for operation
    0…50 °C
    ambient air temperature for storage
    -25…65 °C
    IP degree of protection
    IP23
    Contractual warranty
    Warranty
    12 months
  • Documents & Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Catalog: Altivar 71/71 Plus variable speed drives - English version 2014/04 (web pdf format) (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    Hoist resistors VW3 A7 801 to 818 (Version 04)
Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.