Welcome to the Schneider Electric Website

You can visit our website in another country or region or go to our global website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Altivar 71
VW3A7811 Product picture Schneider Electric
Discontinued

VW3A7811

VW3A7811 Product picture Schneider Electric
Discontinued
VW3A7811

braking resistor - 2.75 Ohm - 56 kW - IP23

Show more characteristics
VW3A7811  has not been replaced. Please contact your customer care centre for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Altivar
    range compatibility
    Altivar 71Q
    Altivar 71
    product compatibility
    ATV71HD90N4
    ATV71QD90N4
    average power available
    56 kW at 50 °C
    ohmic value
    2.75 Ohm
    Complementary
    electrical connection
    M10 bar wire
    protection type
    Thermal protection via thermal overload relay
    net weight
    130 kg
    Environment
    ambient air temperature for operation
    0…50 °C
    ambient air temperature for storage
    -25…65 °C
    IP degree of protection
    IP23
    Packing Units
    Package 1 Weight
    115.000 kg
    Package 1 Height
    12.600 dm
    Package 1 width
    6.700 dm
    Package 1 Length
    11.800 dm
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Contractual warranty
    Warranty
    12 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.