Welcome to the Schneider Electric Website

You can visit our website in another country or region or go to our global website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Altivar 71
VW3A9202 Product picture Schneider Electric
To be discontinued

VW3A9202

VW3A9202 Product picture Schneider Electric
To be discontinued
VW3A9202

kit for UL type 1 conformity - for variable speed drive - ATV61/ATV71

Show more characteristics
Commercial status
To be discontinued on 23 July 2021
To be end-of-service on 23 July 2021
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    accessory / separate part category
    Mounting and fixing accessories
    accessory / separate part type
    Conformity kit
    product compatibility
    ATV61HU22M3
    ATV61HU30M3
    ATV61HU30N4
    ATV61HU40M3
    ATV61HU40N4
    ATV71HU22M3
    ATV71HU30M3
    ATV71HU30N4
    ATV71HU40M3
    ATV71HU40N4
    ATV71PU30N4Z
    ATV71PU40N4Z
    accessory / separate part destination
    Variable speed drive
    range compatibility
    Altivar 61
    Altivar 71
    Complementary
    kit composition
    1 manual
    Fixing accessories
    All the mechanical parts including a pre-cut plate for connecting the tubes
    net weight
    1.5 kg
    Environment
    standards
    UL Type 1
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    870 g
    Package 1 Height
    12.5 cm
    Package 1 width
    13.5 cm
    Package 1 Length
    21 cm
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Contractual warranty
    Warranty
    12 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.