UL Type 1 Conformity Kits
Dimensions
(1)
Drive
(2)
Kit
Dimensions in mm
VW3 | A9206 | A9207 | A9208 |
---|---|---|---|
a | 240 | 240 | 320 |
b | 59.9 | 51.5 | 136 |
Dimensions in in.
VW3 | A9206 | A9207 | A9208 |
---|---|---|---|
a | 9.45 | 9.45 | 12.60 |
b | 2.36 | 2.03 | 5.35 |
accessory / separate part category |
Mounting and fixing accessories
| |
---|---|---|
accessory / separate part type |
Conformity kit
| |
product compatibility |
ATV212HD37N4ATV212HD45N4ATV61HD30N4ATV61HD37N4ATV71HD30N4ATV71HD37N4
| |
accessory / separate part destination |
Variable speed drive
| |
range compatibility |
Altivar 212Altivar 71Altivar 61
|
kit composition |
Fixing accessories1 manualAll the mechanical parts including a pre-cut plate for connecting the tubes
| |
---|---|---|
net weight |
5 kg
|
standards |
UL Type 1
|
---|
Package 1 Weight |
1.265 kg
| |
---|---|---|
Package 1 Height |
1.450 dm
| |
Package 1 width |
1.400 dm
| |
Package 1 Length |
2.550 dm
|
REACh Regulation | ||
---|---|---|
REACh free of SVHC |
Yes
| |
EU RoHS Directive |
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration | |
Toxic heavy metal free |
Yes
| |
Mercury free |
Yes
| |
RoHS exemption information | ||
China RoHS Regulation |
Warranty |
12 months
|
---|
Dimensions in mm
VW3 | A9206 | A9207 | A9208 |
---|---|---|---|
a | 240 | 240 | 320 |
b | 59.9 | 51.5 | 136 |
Dimensions in in.
VW3 | A9206 | A9207 | A9208 |
---|---|---|---|
a | 9.45 | 9.45 | 12.60 |
b | 2.36 | 2.03 | 5.35 |