Israel

Welcome to the Schneider Electric Israel Website

Welcome to Israeli website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

Metal conduit box UL Nema type1 - IP21 - for variable speed drive - size 6

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Altivar
    accessory / separate part category
    Protection accessory
    accessory / separate part type
    IP21 protection kit
    product compatibility
    Variable speed drive ATV630 motor at 55 kW, normal duty 200...240 V
    Variable speed drive ATV630 motor at 75 kW, normal duty 200...240 V
    Variable speed drive ATV630 motor at 110 kW, normal duty 380...480 V
    Variable speed drive ATV630 motor at 132 kW, normal duty 380...480 V
    Variable speed drive ATV630 motor at 160 kW, normal duty 380...480 V
    Variable speed drive ATV630 motor at 90 kW, heavy duty 380...480 V
    Variable speed drive ATV630 motor at 110 kW, heavy duty 380...480 V
    Variable speed drive ATV630 motor at 132 kW, heavy duty 380...480 V
    Variable speed drive ATV610 motor at 110 kW 380...480 V
    Variable speed drive ATV610 motor at 132 kW 380...480 V
    Variable speed drive ATV610 motor at 160 kW 380...480 V
    Variable speed drive ATV930 motor at 55 kW, normal duty 200...240 V
    Variable speed drive ATV930 motor at 75 kW, normal duty 200...240 V
    Variable speed drive ATV930 motor at 110 kW, normal duty 380...480 V
    Variable speed drive ATV930 motor at 132 kW, normal duty 380...480 V
    Variable speed drive ATV930 motor at 160 kW, normal duty 380...480 V
    Variable speed drive ATV930 motor at 45 kW, heavy duty 200...240 V
    Variable speed drive ATV930 motor at 55 kW, heavy duty 200...240 V
    Variable speed drive ATV930 motor at 90 kW, heavy duty 380...480 V
    Variable speed drive ATV930 motor at 110 kW, heavy duty 380...480 V
    Variable speed drive ATV930 motor at 132 kW, heavy duty 380...480 V
    accessory / separate part destination
    Variable speed drive
    range compatibility
    Altivar Easy 610
    Altivar Process ATV600
    Altivar Process ATV900
    Complementary
    kit composition
    Instruction sheet
    Fixing accessories
    All the mechanical parts including a pre-cut plate for fixing the cable glands
    product weight
    9 kg
  • Documents & Downloads

    Language
    • English
    • Hebrew
    Catalogue
    Date
    Size
    Add to My Documents
    Catalog: Altivar Process ATV600 variable speed drives - English version 2019/03 (pdf) (Version 8.0)
    Brochure
    Date
    Size
    Add to My Documents
    Altivar & Altistart Catalog (Version 1.0)
    Date 2/18/19
    Size 2.6 MB
    Instruction sheet
    Date
    Size
    Add to My Documents
    Instruction Sheet - Altivar Process Size6 : Kit IP21 & UL type1 (VW3A9704) (Version 02)
Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.