Welcome to the Schneider Electric Website

You can visit our website in another country or region or go to our global website.

Select your location

View all   Harmony XB5
XB5DSM Product picture Schneider Electric

XB5DSM

Green premium brand logo
XB5DSM Product picture Schneider Electric
XB5DSM
Green premium brand logo

hour counter - mechanical 5 digit display - 230..240 V AC

Show more characteristics
  • 645.00 ILS
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony XB5
    bezel material
    Dark grey plastic
    product or component type
    Hour counter
    mounting diameter
    22 mm
    reset
    Without
    Complementary
    [Us] rated supply voltage
    230...240 V +/- 10 %
    noise level
    90 dB at 4 kHz distance 0.1 m (+/- 10 %)
    display digits
    5
    current consumption
    8 mA
    resistance to high pressure washer
    7000000 Pa at 55 °C, distance : 0.1 m
    mounting mode
    Flush-mounted
    mounting support
    Panel mounting
    height
    30 mm
    width
    30 mm
    depth
    60 mm
    device presentation
    Monolithic product
    net weight
    0.045 kg
    Environment
    protective treatment
    TH
    ambient air temperature for storage
    -40…70 °C
    ambient air temperature for operation
    -25…70 °C
    electrical shock protection class
    Class II conforming to IEC 60536
    IP degree of protection
    IP66 conforming to IEC 60529
    NEMA degree of protection
    NEMA 4X
    NEMA 13
    standards
    EN 60947-5-1
    product certifications
    CE
    UL
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    12 months
  • View more View less

    Documents

    Language
    • English9
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 17 MB
    Date 11/26/19
    prp.document.label.format pdf
    Size 20.5 MB
    Date 7/29/19
    Harmony XALD, XALK Plastic control stations catalog (Version 2.0)
    Description
    Product catalog for Harmony XB5 22mm control and signaling units.
    prp.document.label.format pdf
    Size 9.3 MB
    Date 4/4/19
    Description
    Product catalog for Harmony XB5 22mm control and signaling units.
    CAD
    Format
    Size
    Date
    Add to My Documents
    HOUR COUNTER DIAMETER (Version 1.0)
    Files in document
    zip
    123.8 KB
    prp.document.label.format zip
    Size 162 KB
    Date 9/25/13
    Files in document
    zip
    123.8 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    XB5K Buzzers, XB5DS Counters (Version 1.0)
    Description
    UL Certificate
    prp.document.label.format html
    Size 337 B
    Date 7/30/10
    Description
    UL Certificate
    XB5K Buzzers, XB5DS Counters (Version 1.0)
    Description
    UL Certificate
    prp.document.label.format html
    Size 358 B
    Date 1/31/07
    Description
    UL Certificate
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    XB5DSM : hour counter - mechanical 5 digit display - 230..240 V AC
    Description
    hour counter - mechanical 5 digit display - 230..240 V AC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/7/20
    Description
    hour counter - mechanical 5 digit display - 230..240 V AC
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XB5DSM : hour counter - mechanical 5 digit display - 230..240 V AC
    Description
    hour counter - mechanical 5 digit display - 230..240 V AC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/7/20
    Description
    hour counter - mechanical 5 digit display - 230..240 V AC
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XB5DSM : hour counter - mechanical 5 digit display - 230..240 V AC
    Description
    hour counter - mechanical 5 digit display - 230..240 V AC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/7/20
    Description
    hour counter - mechanical 5 digit display - 230..240 V AC
  • Dimensions Drawings

    Dimensions


    e:
    panel thickness: 1 to 6 mm / 0.04 to 0.24 in.


  • Mounting and Clearance

    Panel Cut-out for Pushbuttons, Switches and Pilot Lights (Finished Holes, Ready for Installation)
    Connection by Screw Clamp Terminals or Plug-in Connectors or on Printed Circuit Board


    (1)
    Diameter on finished panel or support
    (2)
    For selector switches and Emergency stop buttons, use of an anti-rotation plate type ZB5AZ902 is recommended.
    (3)
    Ø22.5 mm recommended (Ø22.3 0+0.4) / Ø0.89 in. recommended (Ø0.88 in. 0+0.016)

    Connections

    a in mm

    a in in.

    b in mm

    b in in.

    By screw clamp terminals or plug-in connector

    40

    1.57

    30

    1.18

    By Faston connectors

    45

    1.77

    32

    1.26

    On printed circuit board

    30

    1.18

    30

    1.18

    Detail of Lug Recess


    (1)
    Diameter on finished panel or support
    (2)
    For selector switches and Emergency stop buttons, use of an anti-rotation plate type ZB5AZ902 is recommended.
    (3)
    Ø22.5 mm recommended (Ø22.3 0+0.4) / Ø0.89 in. recommended (Ø0.88 in. 0+0.016)


Compare products: /