Israel

Welcome to the Schneider Electric Israel Website

Welcome to Israeli website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

Yellow flush pushbutton Ø22 - push push-to-release - 1NO - screw clamp terminals

Show more characteristics >
  • Price
    69.00 ILS
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony XB7
    product or component type
    Push-button
    device short name
    XB7
    mounting diameter
    22 mm
    sale per indivisible quantity
    10
    IP degree of protection
    IP20 conforming to IEC 60529 (rear face)
    IP65 conforming to IEC 60529 (front face)
    shape of signaling unit head
    Round
    type of operator
    push and push-to-release
    operator profile
    Yellow flush
    contacts type and composition
    1 NO
    connections - terminals
    Screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to EN/IEC 60947-1
    Screw clamp terminals, 1 x 0.34...2 x 2.5 mm² without cable end conforming to EN/IEC 60947-1
    device presentation
    Monolithic product
    Complementary
    CAD overall width
    29 mm
    CAD overall height
    29 mm
    CAD overall depth
    51.5 mm
    terminals description ISO n°1
    (13-14)NO
    (21-22)NC
    product weight
    0.021 kg
    device mounting
    Fixing hole - diameter: 22.5 mm 22.3 +0.4/0 conforming to EN/IEC 60947-1
    fixing center
    >= 30 x 40 mm (support panel) metal - thickness: 1…6 mm
    >= 30 x 40 mm (support panel) plastic - thickness: 2…6 mm
    fixing mode
    Fixing nut beneath head: 2…2.4 N.m
    marking
    Unmarked
    contact operation
    Slow-break
    positive opening
    With NC contact conforming to EN/IEC 60947-5-1 appendix K
    mechanical durability
    300000 cycles
    tightening torque
    0.8…1.2 N.m conforming to EN 60947-1
    shape of screw head
    Cross compatible with JIS No 1 screwdriver
    Cross compatible with Philips no 1 screwdriver
    Cross compatible with pozidriv No 1 screwdriver
    Slotted compatible with flat Ø 4 mm screwdriver
    Slotted compatible with flat Ø 5.5 mm screwdriver
    short-circuit protection
    4 A cartridge fuse type gG conforming to EN/IEC 60947-5-1
    [Ui] rated insulation voltage
    250 V (pollution degree 3) conforming to EN/IEC 60947-1
    [Uimp] rated impulse withstand voltage
    4 kV conforming to EN/IEC 60947-1
    [Ie] rated operational current
    0.1 A at 250 V, DC-13, R300 conforming to EN/IEC 60947-5-1
    0.22 A at 125 V, DC-13, R300 conforming to EN/IEC 60947-5-1
    0.3 A at 240 V, AC-14, D300 conforming to EN/IEC 60947-5-1
    0.6 A at 120 V, AC-14, D300 conforming to EN/IEC 60947-5-1
    electrical durability
    1000000 cycles, DC-13, 0.3 A at 24 V, operating rate <216000 cyc/mn, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
    1000000 cycles, AC-15, 0.03 A at 230 V, operating rate <216000 cyc/mn, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
    1000000 cycles, AC-15, 0.09 A at 240 V, operating rate <108000 cyc/mn, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
    electrical reliability
    Λ <= 10exp(-6) at 17 V, 5 mA conforming to EN/IEC 60947-5-4
    Environment
    protective treatment
    TH
    ambient air temperature for storage
    -40…70 °C
    ambient air temperature for operation
    -25…70 °C
    overvoltage category
    Class II conforming to IEC 61140
    NEMA degree of protection
    NEMA 12 conforming to UL 50 E
    NEMA 3 conforming to UL 50 E
    standards
    CSA C22.2 No 14
    EN/IEC 60947-5-1
    EN/IEC 60947-1
    JIS C 4520
    UL 508
    product certifications
    GOST
    CCC
    vibration resistance
    5 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
    shock resistance
    50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    Yes
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    12 months
  • Documents & Downloads

    Language
    • English
    • Chinese
    Catalogue
    Date
    Size
    Add to My Documents
    Harmony XB7 monolithic, pushbuttons, switches and pilot lights, ф 22 (Version 3.0)
    CAD
    Date
    Size
    Add to My Documents
    CAD for XB7NH81: Yellow flush pushbutton Ø22 - push push-to-release - 1NO - screw clamp terminals (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    XB7N Control and signaling units (Version 1.0)
    Date 10/29/18
    Size 76.2 KB
    XB7N Control and signaling units (Version 1.0)
    Date 10/29/18
    Size 93.3 KB
    XB7N Control and signaling units (Version 1.0)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    XB7E XB7N Control and signaling units (Version 1.0)
    End of Life Information
    Date
    Size
    Add to My Documents
    Harmony XB7 - Monolithic Pushbuttons, Product End of Life Instructions (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    Harmony XB7 - Monolithic Pushbuttons, Product Environmental Profile (Version 1.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.