Israel

Welcome to the Schneider Electric Israel Website

Welcome to Israeli website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

advanced touchscreen panel with keyboard - 320 x 240 pixels QVGA- 5.7" - STN LCD

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Magelis XBTGK
    product or component type
    Advanced touchscreen panel with keyboard
    display type
    Backlit monochrome STN LCD
    display colour
    Black and white
    16 levels of grey
    display resolution
    320 x 240 pixels QVGA
    display size
    5.7 inch
    software type
    Configuration software
    software designation
    Vijeo Designer
    operating system
    Magelis
    processor name
    CPU RISC
    processor frequency
    133 MHz
    memory description
    512 kB SRAM back up of data with lithium battery back-up
    16 MB flash EPROM application memory
    integrated connection type
    RJ45 connector COM2 serial link with RS485 interface at <= 187.5 kbit/s, compatible with Siemens MPI (187.5 kbits/s)
    1USB type A master port (V1.1), compatible with Modicon M340 terminal port communication
    male SUB-D 9 connector COM1 serial link with RS232C/RS422/RS485 interface at <= 115.2 kbits/s
    removable screw terminal block connector power supply
    resistance to electrostatic discharge
    4 kV conforming to IEC 61000-4-2 level 3
    cut-out dimensions
    209 (+/- 0.4) x 243 (+/- 0.4) mm
    Complementary
    touch sensitive zone
    1024 x 1024
    touch panel
    Analogue
    backlight lifespan
    58000 hours
    brightness
    8 levels via touch panel
    contrast
    8 levels via touch panel
    character font
    Chinese (simplified Chinese)
    Japanese (ANK, Kanji)
    Korean
    ASCII (European characters)
    Taiwanese (traditional Chinese)
    [Us] rated supply voltage
    24 V DC
    supply
    External source
    supply voltage limits
    19.2…28.8 V
    inrush current
    30 A
    power consumption in W
    26 W
    number of dynamic function keys symb
    14 with LED
    number of static function keys
    10 with LED and labels
    number of SERVICE keys
    8
    number of alphanumeric keys
    12
    local signalling
    Normal operation or backlighting faulty: 1 LED (green or orange)
    number of pages
    Limited by internal memory capacity
    downloadable protocols
    Telemecanique Modicon FIPWAY
    Telemecanique Modicon Modbus Plus
    Telemecanique Modicon Modbus TCP
    Telemecanique Modicon Modbus
    Mitsubishi Melsec third party protocols
    Omron Sysmac third party protocols
    Rockwell Automation Allen-Bradley third party protocols
    Siemens Simatic third party protocols
    Telemecanique Modicon Uni-TE
    realtime clock
    Built-in
    data storage equipment
    1 Compact Flash card >= 1 GB
    use of slot
    For 1 fieldbus communication card (Device Net, Profibus DP)
    port Ethernet
    10BASE-T/100BASE-TX
    product mounting
    Flush mounting
    fixing mode
    By 10 spring clips
    By 4 screw clamps
    front material
    Aluminium alloy
    enclosure material
    PPT
    marking
    CE
    width
    220.3 mm
    height
    265 mm
    depth
    60.3 mm
    Environment
    immunity to microbreaks
    5 ms
    standards
    UL 508
    FCC Class A
    IEC 61000-6-2
    UL 1604
    EN 61131-2
    CSA C22.2 No 14
    product certifications
    CULus
    C-Tick
    CSA Class 1 Division 2 T5
    UL Class 1 Division 2 T4A
    UL Class 1 Division 2 T5
    CSA Class 1 Division 2 T4A
    ambient air temperature for operation
    0…50 °C
    ambient air temperature for storage
    -20…60 °C
    relative humidity
    0…90 % without condensation
    operating altitude
    < 2000 m
    IP degree of protection
    IP20 conforming to IEC 60529 (rear panel)
    IP65 conforming to IEC 60529 (front panel)
    NEMA degree of protection
    NEMA 4X front panel (indoor use)
    shock resistance
    15 gn for 11 ms conforming to IEC 60068-2-27
    vibration resistance
    1 gn (f = 9…150 Hz) conforming to IEC 60068-2-6
    3.5 mm (f = 5…9 Hz) conforming to IEC 60068-2-6
    resistance to electromagnetic fields
    10 V/m conforming to IEC 61000-4-3
    resistance to fast transients
    2 kV conforming to IEC 61000-4-4 level 3
    Contractual warranty
    Warranty
    12 months
  • Documents & Downloads

    Language
    • English
    User guide
    Date
    Size
    Add to My Documents
    Magelis XBTGT, XBTGK HMI Controller, Programming Guide (Version 07)
    Magelis XBT GT, XBT GK, XBT GH, Hardware Guide (Version 19)
    CAD
    Date
    Size
    Add to My Documents
    CAD file (on TraceParts) for XBTGK2120: advanced touchscreen panel with keyboard - 320 x 240 pixels QVGA- 5.7" - STN LCD (Version 2.0)
    CAD for XBTGK2120: advanced touchscreen panel with keyboard - 320 x 240 pixels QVGA- 5.7" - STN LCD (Version 1.0)
Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.