Israel

Welcome to the Schneider Electric Israel Website

Welcome to Israeli website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

limit switch XCKVR - stay put crossed rods lever 6mm - 2x(2 NC) - slow - M20

Show more characteristics >
  • Price
    1,768.00 ILS
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XC
    series name
    Special format
    product or component type
    Limit switch
    product specific application
    For hoisting and mechanical handling applications
    device short name
    XCKMR
    body type
    Fixed
    head type
    Rotary head
    material
    Plastic
    body material
    (PBT+PC)-GF30 FR
    head material
    (PBT+PC)-GF30 FR
    fixing mode
    By the body
    movement of operating head
    Rotary
    type of operator
    Stay put crossed rods lever metal square rod 6 mm, L = 200 mm
    type of approach
    Lateral approach, 2 directions
    cable entry
    1 entry tapped and 2 breakout holes for M20 x 1.5 cable gland, cable outer diameter: 7…13 mm
    number of poles
    4
    contacts type and composition
    2 x (2 NC)
    contact operation
    Slow-break, staggered
    Complementary
    switch actuation
    By any moving part
    electrical connection
    Screw-clamp terminals, clamping capacity: 1 x 0.5...2 x 2.5 mm²
    contacts insulation form
    Zb
    number of steps
    5 electrical positions
    contact block per direction [control circuit]
    1 per direction
    positive opening
    With
    positive opening minimum torque
    0.75 N.m
    minimum torque for tripping
    0.5 N.m
    minimum actuation speed
    6 m/min
    maximum actuation speed
    1.5 m/s actuation point on the rod between 65 and 95 mm
    maximum displacement angle
    -180 °
    180 °
    contact code designation
    A300, AC-15 (Ue = 240 V), Ie = 3 A, Ithe = 10 A conforming to EN/IEC 60947-5-1 appendix A
    Q150, DC-13 (Ue = 125 V), Ie = 0.55 A conforming to EN/IEC 60947-5-1 appendix A
    [Ui] rated insulation voltage
    300 V conforming to UL 508
    300 V conforming to CSA C22.2 No 14
    500 V (pollution degree 3) conforming to EN/IEC 60947-1
    maximum resistance across terminals
    25 MOhm conforming to IEC 60255-7 category 3
    [Uimp] rated impulse withstand voltage
    6 kV conforming to IEC 60664
    6 kV conforming to EN/IEC 60947-1
    short-circuit protection
    10 A cartridge fuse, type gG
    mechanical durability
    1000000 cycles
    width
    200 mm
    height
    200 mm
    depth
    57 mm
    product weight
    0.32 kg
    terminals description ISO n°1
    (21-22)NC
    (11-12)NC
    Environment
    shock resistance
    50 gn conforming to EN/IEC 60068-2-27
    vibration resistance
    25 gn (f= 10…500 Hz) conforming to EN/IEC 60068-2-6
    IP degree of protection
    IP65 conforming to EN/IEC 60529
    IK degree of protection
    IK04 conforming to EN 50102
    electrical shock protection class
    Class II conforming to IEC 60536
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -40…70 °C
    protective treatment
    TC
    product certifications
    UL
    CSA
    CCC
    CE
    standards
    UL 508
    CSA C22.2 No 14
    EN/IEC 60947-5-1
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    Yes
    Contractual warranty
    Warranty
    18 months
  • Documents & Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • French
    • Italian
    • German
    • Chinese
    Catalogue
    Date
    Size
    Add to My Documents
    Limit switches OsiSense XC Special (Version 1.0)
    CAD
    Date
    Size
    Add to My Documents
    CAD file (on TraceParts) for XCKVR54D1H29: limit switch XCKVR - stay put crossed rods lever 6mm - 2x(2 NC) - slow - M20 (Version 2.0)
    Certificate
    Date
    Size
    Add to My Documents
    XC... limit switches - UL certification record (Version 1.0)
    XCKMR... and XCKVR... limit switches - Certificate for China compulsory product certification (Version 1.0)
    XCKVR... limit switches - CSA certificate of compliance (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    XCK.R54.. / XCK.R54..H29 / XCKMR1656363 Limit switch with rotating head and cross lever, Instruction Sheet (Version 01)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    XC... limit switches - EU declaration of conformity (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Dimensions Drawings

    Dimensions


    (1)
    1 tapped entry ISO M20x1.5


  • Connections and Schema

    Wiring Diagram
    2 x 2-pole NC+NC Break Before Make, Slow Break (Non Interchangeable Contacts)



  • Technical Description

    Functionnal Diagram


    (1)
    Triangle symbol marked on top of head.


Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.