Welcome to the Schneider Electric Website

You can visit our website in another country or region or go to our global website.

Select your location

View all   Preventa XCS
XCSPL581 Product picture Schneider Electric

XCSPL581

Green premium brand logo
XCSPL581 Product picture Schneider Electric
XCSPL581
Green premium brand logo

safety switch XCSPL - elbowed flush lever - centred - 1NC+1NO -Pg11

Show more characteristics
  • 552.00 ILS
The maximum number of products that can be compared is 4

  • Main
    range of product
    Preventa Safety detection
    product or component type
    Guard switch
    component name
    XCSPL
    material
    Plastic
    head type
    Turret head rotary lever
    insulation
    Double insulated
    type of operator
    Elbowed flush lever
    operator direction information
    Centred
    electrical connection
    Terminal
    contacts type and composition
    1 NC + 1 NO
    contact operation
    Slow-break, break before make
    clamping connection capacity
    1 x 0.5...2 x 1.5 mm² with or without cable end
    cable entry
    1 entry tapped for Pg 11
    number of poles
    2
    Complementary
    cable outer diameter
    7…10 mm
    positive opening
    With NC contact
    tripping angle
    5 °
    mechanical durability
    1000000 cycles
    minimum torque for tripping
    0.1 N.m
    positive opening minimum torque
    0.25 N.m
    contact code designation
    A300, AC-15 (Ue = 120 V, Ie = 6 A) conforming to EN/IEC 60947-5-1
    A300, AC-15 (Ue = 240 V, Ie = 3 A) conforming to EN/IEC 60947-5-1
    Q300, DC-13 (Ue = 125 V, Ie = 0.55 A) conforming to EN/IEC 60947-5-1
    Q300, DC-13 (Ue = 250 V, Ie = 0.27 A) conforming to EN/IEC 60947-5-1
    [Ithe] conventional enclosed thermal current
    10 A
    [Ui] rated insulation voltage
    300 V conforming to UL 508
    300 V conforming to CSA C22.2 No 14
    500 V (pollution degree 3) conforming to EN/IEC 60947-1
    [Uimp] rated impulse withstand voltage
    EN/IEC 60947-5-1 6 kV
    maximum resistance across terminals
    30 mOhm conforming to EN/IEC 60947-5-4
    short-circuit protection
    10 A cartridge fuse type gG (gl)
    safety level
    Can reach category 4 with the appropriate monitoring system and correctly wired conforming to EN/ISO 13849-1
    Can reach PL = e with the appropriate monitoring system and correctly wired conforming to EN/ISO 13849-1
    Can reach SIL 3 with the appropriate monitoring system and correctly wired conforming to IEC 61508
    safety reliability data
    B10d = 5000000 value given for a life time of 20 years limited by mechanical or contact wear
    enclosure material
    Polyamide PA66 fibre glass impregnated
    lever material
    Stainless steel
    width
    30 mm
    height
    161 mm
    depth
    30 mm
    net weight
    0.095 kg
    Environment
    standards
    UL 508
    EN 1088/ISO 14119
    EN/IEC 60947-5-4
    EN/ISO 12100
    CSA C22.2 No 14
    EN/IEC 60947-5-1
    EN/IEC 60204-1
    product certifications
    BG
    UL
    CSA
    protective treatment
    TC
    TH
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -40…70 °C
    vibration resistance
    50 gn (f= 10…500 Hz) conforming to IEC 60068-2-6
    shock resistance
    50 gn for 11 ms conforming to IEC 60068-2-27
    electrical shock protection class
    Class II conforming to EN/IEC 61140
    IP degree of protection
    IP67 conforming to IEC 60529
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    12 months
  • View more View less

    Documents

    Language
    • All Languages10
    • English10
    • Chinese2
    • French3
    • German2
    • Italian2
    • Portuguese2
    • Spanish2
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.2 MB
    Date 10/31/18
    Description
    Certificate for China compulsory product certification
    prp.document.label.format pdf
    Size 92.1 KB
    Date 4/23/08
    Description
    CSA certificate of compliance
    XCS... safety switches - UL certification record (Version 1.0)
    Description
    UL certification record (listed products)
    prp.document.label.format html
    Size 300 B
    Date 12/2/86
    Description
    UL certification record (listed products)
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.2 MB
    Date 11/1/19
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.2 MB
    Date 4/13/18
    Description
    EC/EU declaration of conformity
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 178.8 KB
    Date 8/1/13
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XCSPL581 : safety switch XCSPL - elbowed flush lever - centred - 1NC+1NO -Pg11
    Description
    safety switch XCSPL - elbowed flush lever - centred - 1NC+1NO -Pg11
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/9/20
    Description
    safety switch XCSPL - elbowed flush lever - centred - 1NC+1NO -Pg11
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 267.6 KB
    Date 11/1/07
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XCSPL581 : safety switch XCSPL - elbowed flush lever - centred - 1NC+1NO -Pg11
    Description
    safety switch XCSPL - elbowed flush lever - centred - 1NC+1NO -Pg11
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/9/20
    Description
    safety switch XCSPL - elbowed flush lever - centred - 1NC+1NO -Pg11
Compare products: /