Welcome to the Schneider Electric Website

You can visit our website in another country or region or go to our global website.

Select your location

View all   Harmony XK
XKBZ994 Product picture Schneider Electric

XKBZ994

XKBZ994 Product picture Schneider Electric
XKBZ994

contacts block with Dead man’s hdl or with built-in pushbutton hdl - for XKB

Show more characteristics
  • 2,826.00 ILS
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Controllers separate parts
    accessory / separate part category
    Control accessory
    product specific application
    Light hoisting applications
    product compatibility
    XKB
    accessory / separate part type
    Contacts block
    accessory / separate part specific characteristic
    For use with built-in push-button handle
    For use with Dead man’s handle
    Complementary
    contact block per direction [control circuit]
    1 zero (center) position
    2 zero per movement
    4 per movement
    electrical connection
    Screw clamp terminal, clamping capacity: 1 x 0.5...1 x 1.5 mm²
    Screw clamp terminal, clamping capacity: 1 x 0.5...1 x 2.5 mm²
    enclosure/cubicle description
    Monobloc
    contacts type and composition
    1 NO
    2 NC
    8 NO
    contact operation
    Double-break
    Slow-break
    [Ith] conventional free air thermal current
    10 A conforming to IEC 337-1
    10 A conforming to NF C 63-140
    10 A conforming to VDE 0660
    10 A conforming to CSA C22.2 No 14
    [Ui] rated insulation voltage
    500 V AC/DC conforming to IEC 158-1
    500 V AC/DC conforming to NF C 20-040
    500 V AC/DC conforming to VDE 0110
    maximum resistance across terminals
    25 mOhm at 1 A conforming to NF C 93-050
    positive opening
    With
    short-circuit protection
    10 A cartridge fuse type gG conforming to IEC 337-1B
    10 A cartridge fuse type gG conforming to VDE 0660 part 2
    electrical durability
    1000000 cycles DC inductive load at 120 V, power broken = 75 conforming to IEC 337-1 DC-11, operating rate <60 cyc/mn 0.5
    1000000 cycles DC inductive load at 24 V, power broken = 90 conforming to IEC 337-1 DC-11, operating rate <60 cyc/mn 0.5
    1000000 cycles DC inductive load at 48 V, power broken = 90 conforming to IEC 337-1 DC-11, operating rate <60 cyc/mn 0.5
    net weight
    0.215 kg
    Environment
    standards
    CENELEC EN 50013
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    12 months
  • View more View less

    Documents

    Language
    • English5
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.6 MB
    Date 2/11/15
    Certificate
    Format
    Size
    Date
    Add to My Documents
    XKB Joystick Controllers (Version 1.0)
    Description
    CCC Certificate
    prp.document.label.format pdf
    Size 4.6 MB
    Date 11/12/19
    Description
    CCC Certificate
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    XKBZ994 : contacts block with Dead man’s hdl or with built-in pushbutton hdl - for XKB
    Description
    contacts block with Dead man’s hdl or with built-in pushbutton hdl - for XKB
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/8/20
    Description
    contacts block with Dead man’s hdl or with built-in pushbutton hdl - for XKB
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XKBZ994 : contacts block with Dead man’s hdl or with built-in pushbutton hdl - for XKB
    Description
    contacts block with Dead man’s hdl or with built-in pushbutton hdl - for XKB
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/8/20
    Description
    contacts block with Dead man’s hdl or with built-in pushbutton hdl - for XKB
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XKBZ994 : contacts block with Dead man’s hdl or with built-in pushbutton hdl - for XKB
    Description
    contacts block with Dead man’s hdl or with built-in pushbutton hdl - for XKB
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/8/20
    Description
    contacts block with Dead man’s hdl or with built-in pushbutton hdl - for XKB
Compare products: /