Welcome to the Schneider Electric Website

You can visit our website in another country or region or go to our global website.

Select your location

View all   Preventa XU
XSZBCR05 Product picture Schneider Electric

XSZBCR05

XSZBCR05 Product picture Schneider Electric
XSZBCR05

female, M12, 8-pin, pre-wired connector - cable 5 m

Show more characteristics
Commercial status
Discontinued on 31 March 2015
End-of-service on 31 March 2015
The maximum number of products that can be compared is 4

  • Main
    range of product
    Preventa Safety detection
    accessory / separate part designation
    Pre-wired connector
    accessory / separate part type
    Connector
    accessory / separate part category
    Connection accessories
    accessory / separate part destination
    Safety light curtain receiver
    cable length
    5 m
    Complementary
    product compatibility
    XUSLB
    XUSLDM
    electrical connection
    1 female connector M12, 8 pins
    net weight
    0.45 kg
    Contractual warranty
    Warranty
    12 months
Compare products: /