Israel

Welcome to the Schneider Electric Israel Website

Welcome to Israeli website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

capacitive sensor - XT7 - 40 x 40 x 117 - plastic - Sn 15 mm - 12..48 V DC

Show more characteristics >
  • Price
    1,419.00 ILS
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XT
    sensor type
    Capacitive proximity sensor
    product specific application
    Detection of insulated materials
    sensor name
    XT7
    sensor design
    Form 40 x 40 x 117
    size
    117 mm
    body type
    Plug-in body
    detector flush mounting acceptance
    Flush mountable
    material
    Plastic
    enclosure material
    Plastic
    type of output signal
    Discrete
    wiring technique
    4-wire
    [Sn] nominal sensing distance
    15 mm
    discrete output function
    1 NC + 1 NO
    output circuit type
    DC
    discrete output type
    PNP
    electrical connection
    Screw clamp terminal, 4 x 1.5 mm²
    [Us] rated supply voltage
    12...48 V DC
    maximum delay response
    5 ms
    IP degree of protection
    IP67 conforming to IEC 60529
    Complementary
    detection face
    5 positions turret head
    differential travel
    < 0.2 x Sr
    repeat accuracy
    < 0.1 x Sr
    cable entry
    1 entry tapped for Pg 13.5 cable gland
    status LED
    Supply state indication: 1 LED (green)
    Output state indication: 1 LED (yellow)
    supply voltage limits
    10…58 V DC
    protection type
    Short-circuit protection
    switching frequency
    <= 100 Hz
    maximum voltage drop
    <2 V (closed)
    current consumption
    <= 10 mA
    maximum delay first up
    30 ms
    maximum delay recovery
    5 ms
    maximum switching current
    200 mA
    marking
    CE
    setting-up
    Sensitivity by potentiometer
    depth
    40 mm
    height
    117 mm
    width
    40 mm
    product weight
    0.22 kg
    Environment
    product certifications
    UL
    CSA
    ambient air temperature for operation
    -25…70 °C
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Contractual warranty
    Warranty
    12 months
  • Documents & Downloads

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Capacitive proximity sensors OsiSense XT (Version 1.0)
    CAD
    Date
    Size
    Add to My Documents
    rectangular sensor Form C, plug-in, turret head (Version 1.0)
    CAD for XT7C40PC440: capacitive sensor - XT7 - 40 x 40 x 117 - plastic - Sn 15 mm - 12..48 V DC (Version 1.0)
    CAD file (on TraceParts) for XT7C40PC440: capacitive sensor - XT7 - 40 x 40 x 117 - plastic - Sn 15 mm - 12..48 V DC (Version 2.0)
    Certificate
    Date
    Size
    Add to My Documents
    XT7C40... capacitive proximity switches - UL certification record (Version 1.0)
    XT7C40... capacitive proximity switches - CSA certificate of compliance (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    XT7C40... Capacitive proximity sensors for detection of insulated materials, turret head (Version 02)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    XT1/2/7... capacitive proximity switches - EU declaration of conformity (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
  • Dimensions Drawings

    Dimensions


    (1)
    Output LED
    (2)
    Supply LED
    (3)
    1 tapped entry for 13P cable gland
    (4)
    2 elongated holes Ø 5.3 x 7


  • Mounting and Clearance

    Setting-up
    Minimum Mounting Distances (mm)

    Side by side


    e(1) ≥
    40

    Face to face


    e(2) ≥
    120


  • Connections and Schema

    Wiring Diagram

    3-wire DC NO + NC Output



Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.