Israel

Welcome to the Schneider Electric Israel Website

Welcome to Israeli website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

photo-electric sensor XU5 - 10…30V - 500 Hz - DC

Show more characteristics >
  • Price
    979.00 ILS
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XU
    series name
    General purpose single mode
    electronic sensor type
    Photo-electric sensor
    sensor name
    XU5
    sensor design
    Cylindrical M18
    detection system
    Diffuse
    material
    Stainless steel
    type of output signal
    Discrete
    supply circuit type
    DC
    wiring technique
    3-wire
    discrete output type
    PNP
    discrete output function
    1 NO or 1 NC programmable
    electrical connection
    Cable
    cable length
    25 m
    emission
    Infrared diffuse
    [Sn] nominal sensing distance
    0.1 m diffuse
    Complementary
    enclosure material
    Stainless steel : 304 CU
    lens material
    PMMA
    maximum sensing distance
    0.15 m
    output type
    Solid state
    supply voltage limits
    10…30 V DC
    switching capacity in mA
    <= 100 mA (overload and short-circuit protection)
    switching frequency
    <= 500 Hz
    maximum voltage drop
    <1.5 V (closed state)
    current consumption
    <= 30 mA no-load
    maximum delay first up
    15 ms
    maximum delay response
    1 ms
    maximum delay recovery
    1 ms
    setting-up
    Sensitivity adjustment
    diameter
    18 mm
    length
    62 mm
    Environment
    product certifications
    CSA
    CE
    UL
    ambient air temperature for operation
    -25…55 °C
    ambient air temperature for storage
    -40…70 °C
    vibration resistance
    7 gn, amplitude = +/- 1.5 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
    shock resistance
    30 gn (duration = 11 ms) conforming to IEC 60068-2-27
    IP degree of protection
    IP67 conforming to IEC 60529
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    Yes
    Environmental Disclosure
    Circularity Profile
  • Documents & Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • French
    • Italian
    • German
    Instruction sheet
    Date
    Size
    Add to My Documents
    XU.M18... Cylindrical photo-electric sensor design 18, Instruction Sheet (Version 00)
    End of Life Information
    Date
    Size
    Add to My Documents
    XUB... and XU1... to XU9... Photoelectric Sensors, Product End-of-life Instructions (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 7/12/19
    Size 195.3 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    XUB..., XU1... to XU9... Photoelectric Sensor, Product Environmental profile (Version 3.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 7/12/19
    Size 195.3 KB
Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.