Israel

Welcome to the Schneider Electric Israel Website

Welcome to Israeli website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

photo-electric sensor - XU5 - diffuse - Sn 0.10m - 12..24VDC - cable 2m

Show more characteristics >
  • Price
    973.00 ILS
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XU
    series name
    Application food and beverage
    electronic sensor type
    Photo-electric sensor
    sensor name
    XU5
    sensor design
    Cylindrical M18
    detection system
    Diffuse
    material
    Stainless steel
    line of sight type
    Axial
    type of output signal
    Discrete
    supply circuit type
    DC
    wiring technique
    3-wire
    discrete output type
    PNP
    discrete output function
    1 NO or 1 NC programmable
    electrical connection
    Cable
    cable length
    2 m
    product specific application
    -
    emission
    Infrared diffuse
    [Sn] nominal sensing distance
    0.1 m diffuse
    Complementary
    enclosure material
    Stainless steel : 304 CU
    lens material
    PMMA
    maximum sensing distance
    0.15 m
    output type
    Solid state
    add on output
    Without
    add on input
    Programmation
    cable composition
    4 x 0.34 mm²
    wire insulation material
    PvR
    cable outer diameter
    4.2 mm
    status LED
    1 LED (green) for supply on
    1 LED (yellow) for output state
    [Us] rated supply voltage
    12...24 V DC with reverse polarity protection
    supply voltage limits
    10…30 V DC
    switching capacity in mA
    <= 100 mA (overload and short-circuit protection)
    switching frequency
    <= 500 Hz
    maximum voltage drop
    <1.5 V (closed state)
    current consumption
    <= 30 mA no-load
    maximum delay first up
    15 ms
    maximum delay response
    1 ms
    maximum delay recovery
    1 ms
    setting-up
    Without sensitivity adjustment
    diameter
    18 mm
    length
    62 mm
    net weight
    0.135 kg
    Environment
    product certifications
    CSA
    CE
    UL
    ambient air temperature for operation
    -25…55 °C
    ambient air temperature for storage
    -40…70 °C
    vibration resistance
    25 gn, amplitude = +/- 1.5 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
    shock resistance
    30 gn (duration = 11 ms) conforming to IEC 60068-2-27
    IP degree of protection
    IP67 conforming to IEC 60529
    Offer Sustainability
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    Yes
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    12 months
  • Documents & Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • French
    • Italian
    • German
    CAD
    Date
    Size
    Add to My Documents
    CAD for XU5N18PP341: photo-electric sensor - XU5 - diffuse - Sn 0.10m - 12..24VDC - cable 2m (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    XU... photoelectric proximity switches - UL certification record (Version 1.0)
    XU•M/N/P/S... photoelectric proximity switches - CSA certificate of compliance (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    XU.P18... / XU.N18... Cylindrical photo-electric sensor design 18 (Version 08)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    XU•M18/N18..., XUA/B/C/D/E/J/K/L/M/N/P/R/V/X... and XUVU... photoelectric proximity switches - EU declaration of conformity (Version 1.0)
    End of Life Information
    Date
    Size
    Add to My Documents
    XUB... and XU1... to XU9... Photoelectric Sensors, Product End-of-life Instructions (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    XUB..., XU1... to XU9... Photoelectric Sensor, Product Environmental profile (Version 3.0)
Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.