Israel

Welcome to the Schneider Electric Israel Website

Welcome to Israeli website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

photo-electric sensor - XUA - diffuse - Sn 0.05m - 12..24VDC - cable 2m

Show more characteristics >
  • Price
    1,395.00 ILS
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XU
    series name
    Application assembly
    electronic sensor type
    Photo-electric sensor
    sensor name
    XUA
    sensor design
    Cylindrical M8
    detection system
    Diffuse
    material
    Metal
    line of sight type
    Axial
    type of output signal
    Discrete
    supply circuit type
    DC
    wiring technique
    3-wire
    discrete output type
    PNP
    discrete output function
    1 NO
    electrical connection
    Cable
    cable length
    2 m
    product specific application
    -
    emission
    Infrared diffuse
    [Sn] nominal sensing distance
    0.05 m diffuse
    Complementary
    enclosure material
    Nickel plated brass
    lens material
    PMMA
    maximum sensing distance
    0.06 m
    output type
    Solid state
    add on output
    Without
    cable composition
    3 x 0.14 mm²
    wire insulation material
    PvR
    cable outer diameter
    3.5 mm
    status LED
    1 LED (yellow) for output state
    [Us] rated supply voltage
    12...24 V DC with reverse polarity protection
    supply voltage limits
    10…30 V DC
    switching capacity in mA
    <= 100 mA (overload and short-circuit protection)
    switching frequency
    <= 1000 Hz
    maximum voltage drop
    <1 V (closed state)
    current consumption
    <= 25 mA no-load
    maximum delay first up
    20 ms
    maximum delay response
    0.5 ms
    maximum delay recovery
    0.5 ms
    setting-up
    Without sensitivity adjustment
    diameter
    8 mm
    length
    47 mm
    product weight
    0.015 kg
    Environment
    product certifications
    CE
    CULus
    ambient air temperature for operation
    -25…55 °C
    ambient air temperature for storage
    -30…70 °C
    vibration resistance
    7 gn, amplitude = +/- 1 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
    shock resistance
    30 gn (duration = 11 ms) conforming to IEC 60068-2-27
    IP degree of protection
    IP65 conforming to IEC 60529
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Contractual warranty
    Warranty
    12 months
  • Documents & Downloads

    Language
    • English
    CAD
    Date
    Size
    Add to My Documents
    CAD for XUAH0515: photo-electric sensor - XUA - diffuse - Sn 0.05m - 12..24VDC - cable 2m (Version 1.0)
    CAD file (on TraceParts) for XUAH0515: photo-electric sensor - XUA - diffuse - Sn 0.05m - 12..24VDC - cable 2m (Version 2.0)
    End of Life Information
    Date
    Size
    Add to My Documents
    XUB... and XU1... to XU9... Photoelectric Sensors, Product End-of-life Instructions (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    XUB..., XU1... to XU9... Photoelectric Sensor, Product Environmental profile (Version 3.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.