Israel

Welcome to the Schneider Electric Israel Website

Welcome to Israeli website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

photo-electric sensor - XUB - emitter - 90° - 12..24VDC - cable 2m

Show more characteristics >
  • Price
    483.00 ILS
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XU
    series name
    General purpose single mode
    electronic sensor type
    Photo-electric sensor transmitter
    sensor name
    XUB
    sensor design
    Cylindrical M18
    detection system
    Thru beam
    material
    Plastic
    line of sight type
    90° lateral
    type of output signal
    Discrete
    supply circuit type
    DC
    wiring technique
    3-wire
    electrical connection
    Cable
    cable length
    2 m
    product specific application
    -
    emission
    Infrared thru beam
    [Sn] nominal sensing distance
    15 m thru beam need a receiver
    Complementary
    enclosure material
    PBT
    lens material
    PMMA
    maximum sensing distance
    20 m thru beam
    output type
    Solid state
    add on input
    Test by emission breaking
    wire insulation material
    PvR
    status LED
    1 LED (green) for supply on
    [Us] rated supply voltage
    12...24 V DC with reverse polarity protection
    supply voltage limits
    10…36 V DC
    switching capacity in mA
    <= 100 mA (overload and short-circuit protection)
    switching frequency
    <= 500 Hz
    maximum voltage drop
    <1.5 V (closed state)
    current consumption
    35 mA no-load
    maximum delay first up
    15 ms
    maximum delay response
    1 ms
    maximum delay recovery
    1 ms
    setting-up
    Without sensitivity adjustment
    diameter
    18 mm
    length
    62 mm
    Environment
    product certifications
    UL
    CSA
    CE
    ambient air temperature for operation
    -25…55 °C
    ambient air temperature for storage
    -40…70 °C
    vibration resistance
    7 gn, amplitude = +/- 1.5 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
    shock resistance
    30 gn (duration = 11 ms) conforming to IEC 60068-2-27
    IP degree of protection
    IP65 double insulation conforming to IEC 60529
    IP67 double insulation conforming to IEC 60529
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    12 months
  • Documents & Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • French
    • Italian
    • German
    CAD
    Date
    Size
    Add to My Documents
    CAD file (on TraceParts) for XUB2AKSWL2T: photo-electric sensor - XUB - emitter - 90° - 12..24VDC - cable 2m (Version 2.0)
    CAD for XUB2AKSWL2T: photo-electric sensor - XUB - emitter - 90° - 12..24VDC - cable 2m (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    XUB0/1/2/4/5/9... and XUBT1... photoelectric proximity switches - CSA certificate of compliance (Version 1.0)
    XU... photoelectric proximity switches - UL certification record (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    XUB... Osiconcept photo-electric sensor (Version 05)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    XUB... photoelectric proximity switches - Supplier's declaration of conformity to Australian regulations (Version 1.0)
    XU•M18/N18..., XUA/B/C/D/E/J/K/L/M/N/P/R/V/X... and XUVU... photoelectric proximity switches - EU declaration of conformity (Version 1.0)
    End of Life Information
    Date
    Size
    Add to My Documents
    XUB... and XU1... to XU9... Photoelectric Sensors, Product End-of-life Instructions (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    XUB..., XU1... to XU9... Photoelectric Sensor, Product Environmental profile (Version 3.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.