Israel

Welcome to the Schneider Electric Israel Website

Welcome to Israeli website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

photo-electric sensor - XUBT - polarised - Sn 1.4m - 12..24VDC - M12

Show more characteristics >
  • Price
    1,366.00 ILS
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XU
    series name
    Application packaging
    electronic sensor type
    Photo-electric sensor
    product specific application
    Detection of transparent object
    sensor name
    XUBT
    sensor design
    Cylindrical M18
    detection system
    Reflex
    material
    Plastic
    line of sight type
    Axial
    supply circuit type
    DC
    wiring technique
    3-wire
    discrete output type
    NPN
    discrete output function
    1 NO or 1 NC programmable
    electrical connection
    1 male connector M12, 4 pins
    emission
    Coaxial polarised red reflex
    [Sn] nominal sensing distance
    0…1.4 m with reflector XUZ C50/C50HP
    Complementary
    kit composition
    Sensor
    Reflector XUZC50HP
    enclosure material
    PBT
    lens material
    PMMA
    beam angle
    1.5 °
    blind zone
    0 mm
    spot diameter
    37 mm
    type of output signal
    Discrete
    output type
    Solid state
    status LED
    Supply on: 1 LED (green)
    Stability: 1 LED (red)
    Output state: 1 LED (yellow)
    [Us] rated supply voltage
    12...24 V DC with reverse polarity protection
    supply voltage limits
    10…32 V DC
    switching capacity in mA
    100 mA (overload and short-circuit protection)
    switching frequency
    1000 Hz
    maximum voltage drop
    <1.5 V (closed state)
    current consumption
    45 mA no-load
    maximum delay first up
    200 ms
    maximum delay response
    500 ms
    maximum delay recovery
    500 ms
    product weight
    0.045 kg
    Environment
    product certifications
    CE
    UL
    CSA
    ambient air temperature for operation
    0…55 °C
    ambient air temperature for storage
    -40…70 °C
    vibration resistance
    7 gn, amplitude = +/- 1 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
    shock resistance
    30 gn (duration = 11 ms) conforming to IEC 60068-2-27
    IP degree of protection
    IP65 conforming to IEC 60529 (double insulation)
    IP67 conforming to IEC 60529 (double insulation)
    IP69K conforming to DIN 40050 (double insulation)
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    12 months
  • Documents & Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • French
    • Italian
    • German
    CAD
    Date
    Size
    Add to My Documents
    CAD file (on TraceParts) for XUBTANSNM12: photo-electric sensor - XUBT - polarised - Sn 1.4m - 12..24VDC - M12 (Version 2.0)
    CAD for XUBTANSNM12: photo-electric sensor - XUBT - polarised - Sn 1.4m - 12..24VDC - M12 (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    XUA..., XUBL... and XUBT... photoelectric proximity switches - cUL certification record (for Canada) (Version 1.0)
    XUA..., XUBL... and XUBT... photoelectric proximity switches - UL certification record (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    XUBTA.../TS... Photo-electric sensors for transparent material (Version 02)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    XU•M18/N18..., XUA/B/C/D/E/J/K/L/M/N/P/R/V/X... and XUVU... photoelectric proximity switches - EU declaration of conformity (Version 1.0)
    End of Life Information
    Date
    Size
    Add to My Documents
    XUB... and XU1... to XU9... Photoelectric Sensors, Product End-of-life Instructions (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    XUB..., XU1... to XU9... Photoelectric Sensor, Product Environmental profile (Version 3.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.