Israel

Welcome to the Schneider Electric Israel Website

Welcome to Israeli website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

photo-electric sensor - XUM - polarised - Sn 5m - 12..24VDC - cable 2m

Show more characteristics >
  • Price
    383.00 ILS
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XU
    series name
    General purpose single mode
    electronic sensor type
    Photo-electric sensor
    sensor name
    XUM
    sensor design
    Miniature
    detection system
    Polarised reflex
    material
    Plastic
    type of output signal
    Discrete
    supply circuit type
    DC
    wiring technique
    3-wire
    discrete output type
    PNP
    discrete output function
    1 NO or 1 NC programmable
    electrical connection
    Cable
    cable length
    2 m
    product specific application
    -
    emission
    Red polarised reflex
    [Sn] nominal sensing distance
    5 m polarised reflex need reflector XUZC50
    Complementary
    enclosure material
    PBT
    lens material
    PMMA
    output type
    Solid state
    wire insulation material
    PVC
    status LED
    1 LED (green) for instability
    1 LED (orange) for output state
    [Us] rated supply voltage
    12...24 V DC with reverse polarity protection
    supply voltage limits
    10…30 V DC
    switching capacity in mA
    <= 100 mA (overload and short-circuit protection)
    switching frequency
    <= 1000 Hz
    maximum voltage drop
    <2 V (closed state)
    current consumption
    <= 10 mA no-load
    maximum delay first up
    100 ms
    maximum delay response
    1 ms
    maximum delay recovery
    0.5 ms
    setting-up
    Sensitivity adjustment by potentiometer
    depth
    20 mm
    height
    33 mm
    length
    11 mm
    width
    11 mm
    product weight
    0.063 kg
    Environment
    product certifications
    CE
    CURus
    ambient air temperature for operation
    -25…55 °C
    ambient air temperature for storage
    -30…70 °C
    immunity to ambient light
    3000 lux natural light
    3000 lux incandescent light
    vibration resistance
    20 gn, amplitude = +/- 1.5 mm (f = 10…500 Hz) conforming to IEC 60068-2-6
    shock resistance
    50 gn (duration = 11 ms) conforming to IEC 60068-2-27
    IP degree of protection
    IP67 conforming to IEC 60529
    Offer Sustainability
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    Yes
    Contractual warranty
    Warranty
    12 months
  • Documents & Downloads

    Language
    • English
    • French
    CAD
    Date
    Size
    Add to My Documents
    CAD file (on TraceParts) for XUM9APCNL2: photo-electric sensor - XUM - polarised - Sn 5m - 12..24VDC - cable 2m (Version 2.0)
    CAD for XUM9APCNL2: photo-electric sensor - XUM - polarised - Sn 5m - 12..24VDC - cable 2m (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    XUM2/4/5/6/9... photoelectric proximity switches - cUL certification record (for Canada) (Version 1.0)
    XUM2/4/5/6/9... photoelectric proximity switches - UL certification record (Version 1.0)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    XUM... photoelectric proximity switches - Supplier's declaration of conformity to Australian regulations (Version 1.0)
    XU•M18/N18..., XUA/B/C/D/E/J/K/L/M/N/P/R/V/X... and XUVU... photoelectric proximity switches - EU declaration of conformity (Version 1.0)
    End of Life Information
    Date
    Size
    Add to My Documents
    XUK..., XULM... and XUM... Photoelectric Sensors, Product End-of-life Instructions (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    XUK0ARCTL2 Photoelectric Sensor, Product Environmental Profile (Version 3.0)
Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.