Israel

Welcome to the Schneider Electric Israel Website

Welcome to Israeli website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

photo-electric sensor - XUR - diffuse - color - Sn 60mm - 12..24VDC - cable 2m

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XU
    series name
    Application packaging
    electronic sensor type
    Photo-electric sensor
    product specific application
    Colour
    sensor name
    XUR
    sensor design
    Compact
    detection system
    Diffuse
    emission
    Red, blue and green
    [Sn] nominal sensing distance
    40 mm spot Ø 4 mm
    50 mm spot Ø 6 mm
    60 mm spot Ø 8 mm
    material
    Metal
    supply circuit type
    DC
    type of output signal
    Discrete
    wiring technique
    3-wire
    discrete output type
    NPN
    discrete output function
    1 NO
    electrical connection
    Cable
    cable length
    2 m
    Complementary
    enclosure material
    Aluminium
    lens material
    Glass
    cover material
    Polyacrylate
    output type
    Solid state
    output function governance
    Light on
    add on input
    Synchro + recording
    cable composition
    7 x 0.2 mm²
    wire insulation material
    Vinyl rubber
    cable outer diameter
    5.4 mm
    status LED
    Output state: 3 LEDs
    [Us] rated supply voltage
    12...24 V DC
    supply voltage limits
    10…30 V DC
    switching capacity in mA
    <= 100 mA (overload and short-circuit protection)
    switching frequency
    <= 1200 Hz
    switching time
    6 ms programmable by switch
    0.8 ms programmable by switch
    1.5 ms programmable by switch
    maximum voltage drop
    <1.5 V (closed state)
    current consumption
    <= 150 mA no-load
    time delay range
    40 ms on failing edge programmable by switch delay
    setting-up
    Operating mode
    Tolerance level
    Sensitivity adjustment with teach mode
    depth
    57 mm
    height
    87 mm
    width
    30 mm
    product weight
    0.26 kg
    Environment
    product certifications
    CE
    ambient air temperature for operation
    -10…50 °C
    ambient air temperature for storage
    -30…70 °C
    relative humidity
    35…85 % without condensation
    immunity to ambient light
    10000 lux sunlight
    3000 lux halogen light
    vibration resistance
    7 gn, amplitude = +/- 0.75 mm (f = 10…55 Hz)on the 3 axes during 2 hours conforming to IEC 60068-2-6
    shock resistance
    50 gn for 5 shocks on each axis conforming to IEC 60068-2-27
    IP degree of protection
    IP67 conforming to IEC 60529
    Contractual warranty
    Warranty
    12 months
  • Documents & Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • French
    • Italian
    • German
    CAD
    Date
    Size
    Add to My Documents
    CAD for XURC3NPML2: photo-electric sensor - XUR - diffuse - color - Sn 60mm - 12..24VDC - cable 2m (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    XURC3... Photo-electric sensors for colour detection (Version 03)
Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.