Israel

Welcome to the Schneider Electric Israel Website

Welcome to Israeli website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

photoelectric sensor - diffuse - Sn 9 mm - NO or NC - M12 connector

Show more characteristics >
  • Price
    2,344.00 ILS
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XU
    series name
    Application packaging
    electronic sensor type
    Photo-electric sensor
    sensor name
    XUR
    sensor design
    Compact
    detection system
    Diffuse
    emission
    Red or green
    [Sn] nominal sensing distance
    18 mm spot 2 x 7 mm need lens XURZ01
    7 mm spot 1 x 4 mm need lens XURZ02
    9 mm spot 1.5 x 5 mm without lens
    material
    Metal
    switching frequency
    <= 10 kHz
    type of output signal
    Discrete
    Analogue
    supply circuit type
    DC
    wiring technique
    3-wire
    discrete output type
    PNP or NPN
    discrete output function
    1 NO or 1 NC programmable
    analogue output range
    0...5.5 V, DC
    electrical connection
    1 male connector M12 adjustable 3 positions, 4 pins
    product specific application
    Colour mark
    sale per indivisible quantity
    1
    Complementary
    enclosure material
    Zinc alloy
    lens material
    Glass
    minimum width of mark detected
    0.5 mm
    maximum inclination of reader
    20 °
    maximum passing speed of object
    10 m/s, minimum detected mark width: 1 mm
    output type
    Solid state
    output function governance
    Light or dark programmable
    add on output
    With analogue output
    status LED
    Output state: 1 LED (red)
    [Us] rated supply voltage
    12...24 V DC with reverse polarity protection
    supply voltage limits
    DC
    switching capacity in mA
    <= 200 mA (overload and short-circuit protection)
    maximum voltage drop
    <1 V (closed state), NPN
    <2 V (closed state), PNP
    current consumption
    <= 80 mA no-load
    time delay range
    20 ms off-delay activation/deactivation by internal switch delay
    maximum delay first up
    100 ms
    maximum delay response
    0.05 ms
    maximum delay recovery
    0.05 ms
    setting-up
    Sensitivity adjustment with teach mode
    depth
    58 mm
    height
    82 mm
    width
    31 mm
    net weight
    0.55 kg
    Environment
    product certifications
    CE
    ambient air temperature for operation
    -10…55 °C
    ambient air temperature for storage
    -20…70 °C
    vibration resistance
    7 gn, amplitude = +/- 0.6 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
    shock resistance
    30 gn (duration = 11 ms) conforming to IEC 60068-2-27
    IP degree of protection
    IP67 conforming to IEC 60529
    Offer Sustainability
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    Yes
    Contractual warranty
    Warranty
    12 months
  • Documents & Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • French
    • Italian
    • German
    CAD
    Date
    Size
    Add to My Documents
    Osiris specific application - Diffuse - Ref. XURK1KSMM12 (Version 1.0)
    CAD for XURK1KSMM12: photoelectric sensor - diffuse - Sn 9 mm - NO or NC - M12 connector (Version 1.0)
    Osiris specific application - Diffuse - Ref. XURK1KSMM12 (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    XURK1KSMM12 Learning marker reader (Version 01)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    XU•M18/N18..., XUA/B/C/D/E/J/K/L/M/N/P/R/V/X... and XUVU... photoelectric proximity switches - EU declaration of conformity (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.