Israel

Welcome to the Schneider Electric Israel Website

Welcome to Israeli website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

XUSL type 2 Hand protection - Std sensing range - Hp = 1810mm, R=30mm

Show more characteristics >
  • Price
    14,002.00 ILS
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Preventa Safety detection
    product or component type
    Safety light curtain type 2
    device short name
    XUSL2E
    output type
    2 safety outputs OSSD solid-state PNP (arc suppression)
    product specific application
    For hand protection
    [R] Resolution
    30 mm
    [Sn] nominal sensing distance
    0…12 m by cabling
    0…4 m by cabling
    [Hp] Height protected
    1810 mm
    number of beams
    91
    Type of start / restart
    Automatic
    Manual
    External Device Monitoring (EDM)
    Selected by wiring
    Complementary
    detection system
    Transmitter-receiver system
    response time
    22.5 ms
    kit composition
    adjustable mounting bracket(s)
    1 receiver(s)
    1 transmitter(s)
    1 user guide with certificate of conformity on CD-ROM
    [EAA] effective aperture angle
    5 ° at 3 m
    emission
    IR LED 950 nm
    [Us] rated supply voltage
    24 V DC +/- 20 %
    supply
    Power supply conforming to IEC 61496-1
    Power supply conforming to IEC 60204-1
    [Ie] rated operational current
    2 A
    current consumption
    42 mA no-load transmitter
    83 mA no-load receiver
    42 mA transmitter
    900 mA with maximum load receiver
    output current limits
    0.4 A for safety outputs OSSD
    output voltage
    24 V
    output circuit type
    DC
    maximum voltage drop
    <0.5 V
    local signalling
    1 multi-colour LED transmitter
    2 dual colour LEDs receiver
    electrical connection
    1 male connector M12 5 pins transmitter
    1 male connector M12 8 pins receiver
    function available
    Test
    Muting through external safety module XPSLCMUT1160
    LED display of operating modes and faults
    marking
    CE
    material
    Aluminium: casing
    Polycarbonate: front panel
    Polypropylene: end caps
    housing colour
    Red RAL 3000
    fixing mode
    By fixing brackets
    product weight
    3.3 kg
    offer type
    Standard distance
    Environment
    directives
    2002/96/EC - WEEE directive
    89/655/EEC - work equipment
    89/336/EEC - electromagnetic compatibility
    2002/95/EC - RoHS directive
    98/37/EEC - machinery
    product certifications
    CULus
    CE
    TÜV
    Safety level (correctly wired)
    Type 2 conforming to IEC 61496-1
    Category 2 conforming to EN/ISO 13849-1
    SIL 1 conforming to IEC 61508
    SILCL 1 conforming to IEC 62061
    PL = c conforming to EN/ISO 13849-1
    optical characteristic
    Resistance to light disturbance conforming to EN/IEC 61496-2
    Mission time
    20 year(s)
    safety reliability data
    PFHd = 8.98E-8 1/h conforming to IEC 61508
    ambient air temperature for operation
    14…131 °F
    -30…55 °C
    ambient air temperature for storage
    -35…70 °C
    -13…158 °F
    relative humidity
    0…95 % without condensation
    IP degree of protection
    IP65
    IP67
    shock resistance
    10 gn for 16 ms conforming to IEC 61496-1
    vibration resistance
    0.35 +/- 0.05 mm (f= 10…55 Hz) conforming to IEC 61496-1
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • Documents & Downloads

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Safety light curtains Preventa XUSL (Version 3.0)
    User guide
    Date
    Size
    Add to My Documents
    XUSL2E..., XUSL4E... Type 2 and Type 4 Safety Light Curtains, Quick Start Guide (Version 03)
    XUSL2E..., XUSL4E... Type 2 and Type 4 Safety Light Curtains, User Manual (Version 04)
    XUSL...WC / XUSL...WH Type 2 and Type 4 Safety Light Curtains - IP69K Enclosure, Quick Start Guide (Version 04)
    CAD
    Date
    Size
    Add to My Documents
    CAD file (on TraceParts) for XUSL2E30H181N: XUSL type 2 Hand protection - Std sensing range - Hp = 1810mm, R=30mm (Version 2.0)
    Certificate
    Date
    Size
    Add to My Documents
    XUSL2E... safety light curtains (Version 2.0)
    Date 9/1/16
    Size 449.7 KB
    Application solutions
    Date
    Size
    Add to My Documents
    Safety light curtains association with safety interfaces (Version 1)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    XUSL2... safety light curtains (Version 2.1)
    Date 10/10/16
    Size 256.1 KB
    End of Life Information
    Date
    Size
    Add to My Documents
    XUSL4E..., XUSL2E... Safety Light Curtain, Product End-of-Life Instructions (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    XUSL4E..., XUSL2E..., XUSL4M... Safety Light Curtain, Product Environmental Profile (Version 2.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Dimensions Drawings

    Dimensions



    Brackets Dimensions



  • Mounting and Clearance

    Mounting and Clearance


    (1)
    Insert
    (2)
    Bracket
    (3)
    Washer
    (4)
    Spring washer
    (5)
    Nut


  • Connections and Schema

    Wiring Diagrams
    Transmitter Connections


    (1)
    +24 Vdc
    (2)
    Configuration_0
    (3)
    0 Vdc
    (4)
    Configuration_1
    (5)
    FE

    Transmitter configurations and operating modes

    High range option

    Low range option

    Transmitter in Test state

    Forbidden wiring

    Pin 4 : Configuration_1

    24 V

    0 V

    0 V

    24 V

    Pin 2 : Configuration_0

    0 V

    24 V

    0 V

    24 V

    Receiver Connections


    (1)
    OSSD1
    (2)
    + 24 V
    (3)
    OSSD2
    (4)
    Configuration_A
    (5)
    K1_K2 Feeback/Restart
    (6)
    Configuration_B
    (7)
    0 Vdc
    (8)
    FE


    Receiver Configurations and Operating Modes
    Automatic Start/Restart

    Without External Device Monitoring (EDM) feedback loop


    With External Device Monitoring (EDM) feedback loop


    Manual Start/Restart

    Without External Device Monitoring (EDM) feedback loop


    (1)
    Restart

    With External Device Monitoring (EDM) feedback loop


    (1)
    Restart


    Connecting to a Safety Interface


    1 :
    Click on Download & Documents
    2 :
    Click on Application solutions

    To have all connection schematics concerning our safety module, select "download and document" and download the file "Safety light curtains association with safety interfaces"


Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.