Welcome to the Schneider Electric Website

You can visit our website in another country or region or go to our global website.

Select your location

View all   Preventa XY2C
XY2CE3C010TK Product picture Schneider Electric

XY2CE3C010TK

Green premium brand logo
XY2CE3C010TK Product picture Schneider Electric
XY2CE3C010TK
Green premium brand logo

INACTIVE CABLE PULL SWITCH - 300 V AC - 10A

Show more characteristics
  • 4,385.00 ILS
The maximum number of products that can be compared is 4

  • Main
    range of product
    Preventa XY2
    product or component type
    Latching emergency stop rope pull switch
    device short name
    XY2CE
    housing colour
    Blue
    overvoltage category
    Class I conforming to EN/IEC 61140
    Class I conforming to NF C 20-030
    Complementary
    local signalling
    Without pilot light
    number of cables
    1
    trigger cable maximum length
    50 m
    body material
    Zamak
    cover material
    Stainless steel
    reset
    Without
    contacts type and composition
    1 NC + 1 NO
    contact operation
    Snap action
    trigger cable anchor point
    LH side
    connections - terminals
    Screw clamp terminal, 1 x 0.5...2 x 1.5 mm²
    tightening torque
    0.8…1.2 N.m
    cable entry number
    3 tapped entry for Pg 13.5 cable gland
    marking
    CE
    mechanical durability
    60000 cycles
    distance between cable supports
    5 m
    [Ie] rated operational current
    3 A at 240 V, AC-15, A300 conforming to EN/IEC 60947-5-1 appendix A
    0.27 A at 250 V, DC-13, Q300 conforming to EN/IEC 60947-5-1 appendix A
    [Ithe] conventional enclosed thermal current
    10 A
    [Ui] rated insulation voltage
    500 V (pollution degree 3) conforming to EN/IEC 60947-1
    300 V conforming to UL 508
    300 V conforming to CSA C22.2 No 14
    [Uimp] rated impulse withstand voltage
    EN/IEC 60947-1 6 kV
    positive opening
    With conforming to EN/IEC 60947-5-1
    maximum resistance across terminals
    25 MOhm conforming to EN/IEC 60255-7 category 3
    25 MOhm conforming to NF C 93-050 method A
    short-circuit protection
    10 A cartridge fuse type gG conforming to EN/IEC 60269
    compatibility code
    XY2CE
    Environment
    standards
    EN/IEC 60947-5-1
    product certifications
    CSA
    protective treatment
    TC
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -40…70 °C
    vibration resistance
    10 gn (f= 10…300 Hz) conforming to EN/IEC 60068-2-6
    shock resistance
    50 gn 11 ms conforming to EN/IEC 60068-2-27
    IP degree of protection
    IP66 conforming to IEC 60529
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
  • View more View less

    Documents

    Language
    • All Languages4
    • English4
    • French1
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.1 MB
    Date 7/2/18
    Description
    EU declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XY2CE3C010TK : INACTIVE CABLE PULL SWITCH - 300 V AC - 10A
    Description
    INACTIVE CABLE PULL SWITCH - 300 V AC - 10A
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/8/20
    Description
    INACTIVE CABLE PULL SWITCH - 300 V AC - 10A
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 321.4 KB
    Date 8/1/14
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XY2CE3C010TK : INACTIVE CABLE PULL SWITCH - 300 V AC - 10A
    Description
    INACTIVE CABLE PULL SWITCH - 300 V AC - 10A
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/8/20
    Description
    INACTIVE CABLE PULL SWITCH - 300 V AC - 10A
Compare products: /