Welcome to the Schneider Electric Website

You can visit our website in another country or region or go to our global website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Harmony XB6
ZB6YG095 Product picture Schneider Electric

ZB6YG095

ZB6YG095 Product picture Schneider Electric
ZB6YG095

neon bulb with T1 1/4 base - 110...230 V

Show more characteristics
  • 22.90 ILS
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Harmony XB6
    accessory / separate part designation
    Neon bulb
    Accessory / separate part type
    Neon bulb
    accessory / separate part category
    Lighting accessories
    accessory / separate part destination
    Illuminated push-button
    Pilot light
    [Us] rated supply voltage
    110/230 V
    Quantity per set
    Set of 5
    Complementary
    signalling type
    Steady
    net weight
    0.002 kg
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    0.9 g
    Package 1 Height
    0.5 cm
    Package 1 width
    6 cm
    Package 1 Length
    6 cm
    Unit Type of Package 2
    S01
    Number of Units in Package 2
    200
    Package 2 Weight
    1.2 kg
    Package 2 Height
    15 cm
    Package 2 width
    15 cm
    Package 2 Length
    40 cm
    Unit Type of Package 3
    BAG
    Number of Units in Package 3
    5
    Package 3 Weight
    75 g
    Package 3 Height
    6 cm
    Package 3 width
    1 cm
    Package 3 Le