Israel

Welcome to the Schneider Electric Israel Website

Welcome to Israeli website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

ZCKY39 Product picture Schneider Electric

View all OsiSense XC standard

OsiSense XC standard - ZCKY39

Classic range

ZCKY39 Product picture Schneider Electric
View all OsiSense XC standard
OsiSense XC standard - ZCKY39
Classic range

limit switch lever ZCKY - elastomer roller lever Ø 50mm - -25..+70°C

Show more characteristics >
  • Stock Code
    On Demand
  • Price
    169.00 ILS
Add to My Products Remove from My Products

  • Main
    range of product
    OsiSense XC
    series name
    Standard format
    product or component type
    Limit switch lever
    device short name
    ZCKY
    product compatibility
    XCKL
    XCKM
    XCKS
    associated head
    ZCKD05
    movement of operating head
    Rotary
    type of operator
    Roller lever spring return elastomer (roller diameter 50 mm)
    type of approach
    Lateral approach
    Complementary
    switch actuation
    By 30° cam
    positive opening
    Without
    Environment
    ambient air temperature for operation
    -25...70 °C for standard environment
    ambient air temperature for storage
    -40...70 °C for standard environment
    environmental characteristic
    Standard environment
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    12 months
  • Documents & Downloads

    Language
    • English
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    Date 1/7/19
    Size 279.2 KB
Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.