Welcome to the Schneider Electric Website

You can visit our website in another country or region or go to our global website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais

limit switch body ZCMD - 1NC+1NO - silver - snap action

ZCMD21

notification_ok
Environmental performance of the product Learn more
arrow2_down

Specifications

Main
range of productTelemecanique Limit switches XC Standard
series nameStandard format
product or component typeLimit switch body
device short nameZCMD
designMiniature
body typePlug-in body
associated headZCE13
ZCEF2
ZCE63
ZCE27
ZCEH2
ZCE21
ZCE10
ZCE01
ZCE66
ZCE64
ZCE62
ZCE02
ZCEH0
ZCEF0
ZCE06
ZCE09
ZCE29
ZCE05
ZCE65
ZCE67
ZCE08
ZCE07
ZCE14
ZCE11
ZCE24
ZCE28
ZCEG1
body materialZamak
number of poles2
contacts type and composition1 NC + 1 NO
contact operationSnap action
Complementary
product compatibilityXCMD
associated connection componentZCMC21T2
ZCMC21L10
ZCMC21E3
ZCMC21E7
ZCMC21E5
ZCMC21L7
ZCMC21T5
ZCMC21T1
ZCMC21L3
ZCMC21E1
ZCMC21L1
ZCMC21E2
ZCMC21L5
ZCMC21L2
ZCMC21E10
electrical connectionPlug-in without pre-cabled connection
contacts insulation formZb
contacts materialSilver plated contacts
positive openingWith
minimum actuation speed0.01 m/min
contact code designationB300, AC-15 (Ue = 240 V), Ie = 1.5 A conforming to EN/IEC 60947-5-1 appendix A
R300, DC-13 (Ue = 250 V), Ie = 0.1 A conforming to EN/IEC 60947-5-1 appendix A
[Ui] rated insulation voltage300 V (pollution degree 3) conforming to UL 508
400 V (pollution degree 3) conforming to IEC 60947-5-1
300 V (pollution degree 3) conforming to CSA C22.2 No 14
maximum resistance across terminals25 mOhm conforming to IEC 60255-7 category 3
[Uimp] rated impulse withstand voltage4 kV conforming to IEC 60664
4 kV conforming to IEC 60947-1
short-circuit protection6 A cartridge fuse, type gG
electrical durability5000000 cycles, DC-13 120 V, 1 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
5000000 cycles, DC-13 24 V, 3 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
5000000 cycles, DC-13 48 V, 2 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
width30 mm
height50 mm
depth16 mm
Environment
ambient air temperature for storage-40…70 °C
Packing Units
Unit Type of Package 1PCE
Number of Units in Package 11
Package 1 Weight57.15 g
Package 1 Height1.778 cm
Package 1 width3.302 cm
Package 1 Length5.08 cm
Unit Type of Package 2S01
Number of Units in Package 240
Package 2 Weight2.612 kg
Package 2 Height15 cm
Package 2 width15 cm
Package 2 Length40 cm
Unit Type of Package 3P06
Number of Units in Package 31280
Package 3 Weight87.38 kg
Package 3 Height80 cm
Package 3 width80 cm
Package 3 Length60 cm
Contractual warranty
Warranty12 months
arrow2_down

Sustainability

Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn morearrow2_left
Well-being performance

Toxic heavy metal free

notification_ok

Mercury free

notification_ok

RoHS exemption information

REACh Regulation