Our Brands

Impact-Company-Logo-English Black-01-177x54

Welcome to the Schneider Electric Website

Welcome to our website.
Image of 9001KS53B REACh Declaration

9001KS53B REACh Declaration

Head for selector switch, Harmony 9001K, metal, standard handle, black, 30mm, 3 positions, return both sides to center

Date: 10 Oct 2025 | Type: Declaration of Conformity (Sustainability)
Languages: English
Document Reference: 9001KS53B_REACH_DECLARATION
Perimeter: Generic
Approval Office: Schneider Electric
Conformity Information: REACh Declaration
Country: International

Files

File Name
9001KS53B_REACH_DECLARATION_IN_en-GB.pdf