13A 250V SW SKT W 2.1A USB CHARGER, WD - Product End of life Instructions Circularity Profile | Schneider Electric

Our Brands

Impact-Company-Logo-English Black-01-177x54

Welcome to the Schneider Electric Website

Welcome to our website.

13A 250V SW SKT W 2.1A USB CHARGER, WD - Product End of life Instructions

Date : 17/06/2018 Type : Circularity Profile
Languages : English prm-latest Version : 1.0
Reference : ENVEOLI1801008EN
Approval Office: Schneider Electric
Conformity Information: End of Life Instructions
Country: International
Perimeter: Generic

Date : 17/06/2018 Type : Circularity Profile Languages : English prm-latest Version : 1.0 Reference : ENVEOLI1801008EN Approval Office: Schneider Electric Conformity Information: End of Life Instructions Country: International Perimeter: Generic
Document title Date Version Languages
Document title
Product Ranges: AvatarON
loader-lg loader-sm

Need help?

Start here!

Find answers now. Search for a solution on your own, or connect with one of our experts.

Contact Support

Reach out to our customer care team to receive more information, technical support, assistance with complaints and more.

Where to buy?

Easily find the nearest Schneider Electric distributor in your location.

 opens in new window

Search FAQs

Search topic-related frequently asked questions to find answers you need.

 opens in new window

Contact Sales

Start your sales enquiry online and an expert will connect with you.