Our Brands

Impact-Company-Logo-English Black-01-177x54

Welcome to the Schneider Electric Website

Welcome to our website.
Image of LC1D12FC7 EU RoHS Declaration

LC1D12FC7 EU RoHS Declaration

Contactor, TeSys Deca, 3P(3NO), AC-3/3e, <=440V 12A - 127 V AC coil

Date: 15 Dec 2025 | Type: Declaration of Conformity (Sustainability)
Languages: English
Document Reference: LC1D12FC7_ROHS_DECLARATION
Perimeter: Generic
Approval Office: Schneider Electric
Conformity Information: EU RoHS Declaration
Country: International

Files

File Name
LC1D12FC7_ROHS_DECLARATION_IN_en-GB.pdf