Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

EasyPact NKS

Change text MCCB (Icu≠Ics) with fixed settings, rated upto 200A, ideal for simple applications

10-800A Moulded Case Circuit Breakers

EasyPact NKS
  • Features

    • Wide range from  10 – 800 A ,1P/2P/3P/4P.
    • Ics=100% Icu.
    • Maximum populated MCCB in India.
    • Available in Fix and Variable over current setting versions.
    • Four breaking performance 10 ,25 ,35 ,50 KA at 415 V A.C
    • Three breaking performance 5 , 10 , 40 KA at 220 V D.C
    • Earth fault protection with associated EFR versions.
    • Line load reversibility throughout the range as a standard feature.
    • Communication and control of an electrical distribution network.
    • Site fixable modular accessories (Shunt, UV, Alarm, On/Off status).
    • Simpact MCCBs compliance to tropicatisation test (dry/cold, dry heat, damp heat).
    • Compliance to International IEC 60947-1&2 and Indian Standards IS 13947 -1&2.  


    Benefits

    Simplify your electrical distribution network with world leader in the field of circuit breakers. Simpact MCCBs stands for simplicity, reliability, safety and economy of operations. Simpact Time tested performance makes it first choice of users.

    Applications

    Simpact MCCBs are designed to protect an electrical distribution network

                                                 

    • Buildings and Malls.
    • Industrial sites.
    • Electrical Utilities and distribution.
    • AC/DC applications.
    • DG Applications

EcoStruxure™ for Your Business

EcoStruxure lets you thrive in today's digital world. Make better business decisions with scalable and converged IT/OT solutions.

Reach Us

Have a question, complaint or is there some feedback you’d like to send us to make your experience with Schneider Electric better?

FAQ

Easily find and share the answer you are looking for from our online FAQ service.

Find a distributor

Find your nearest Schneider Electric distributor or supplier
Compare products: /