Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Activa AV1

3 Pole Power Contactor upto 375kW/415 V and 800A/AC1

End of commercialisation

3 Pole Power Contactor up to 375kW/415 V and 800A/AC1

Activa AV1
  • Features

    AV1 9 to AV1 80A :

    • Enhanced Electrical life
    • Protective shrouds for safety
    • Separate layers for Power and Control which simplifies connection and eliminates wiring errors
    • Auxilliary Contacts
             1NO or 1NC – as standard up to 40A
             1NO + 1 NC – as standard up to 80A
    • Finger touch proof terminals (IP 2X)
    • Accessories:
        Auxiliary Contacts, Mechanical Interlock, RC Surge Suppressor

    AV1 100 to AV1 630A

    • Easy Contact Inspection & Replacement
    • Provision for checking contact wear
    • Mechanical ON/OFF indicator
    • Easy replacement of coils
    • Special Link Structure reduces Shock and Contact bounce
    • Auxilliary Contacts – Side Mounted
             2NO + 2NC – as standard up to 400A
             4NO + 4 NC – as standard up to 630A
    • Accessories Available:
        Side mounted Add on Auxiliary contacts
        Mechanical Interlocks
        Surge Suppressors modules


    Benefits

    Safety & Reliability

    Common Features AV1 9 to AV1 630

    • Conforming to Standards : IS 13947, IEC 60947-4-1
    • Rated Operational Current AC-3 at 415V : 9A to 630A
    • Number of Poles : 3
    • Rated Operational Voltage : 550V (max)
    • Insulation Voltage : 690V/1000V
    • Impulse withstand voltage (Uimp) :
                 6kV up to 40A
                 8kV up to 50A to 630A
    • Permissible ambient temperature:
                 Storage    : -5 + 500 C
                 Operation : -5 + 400 C
    • Rated Frequency : 50HZ
    • Class of Insulation (Coil) : F
    • Mounting : Din Mounting (Up to 40A)

EcoStruxure™ for Your Business

EcoStruxure lets you thrive in today's digital world. Make better business decisions with scalable and converged IT/OT solutions.

Reach Us

Have a question, complaint or is there some feedback you’d like to send us to make your experience with Schneider Electric better?

FAQ

Easily find and share the answer you are looking for from our online FAQ service.

Find a distributor

Find your nearest Schneider Electric distributor or supplier
Compare products: /