Spectra IV IP H.264
High Speed IP Dome Positioning Systems with H.264 and Digital PTZ
Spectra IV IP series PTZ network cameras offer unmatched video quality and performance including the benefits of H.264 compression
-
Features
The Spectra IV IP H.264 Series delivers unmatched video quality and performance including the benefits of H.264 compression. The H.264 compression video files are up to 20 times smaller than MJPEG resulting in minimized bandwidth and storage requirements. Available in 23X, 27x or 35x models, Spectra IV IP is specifically designed to meet the stringent video security requirements of city surveillance, industrial, marine, transportation, and casino applications.
Features:- Ability to Control and Monitor Video Over IP Networks
- Simultaneous IP and Analog Video and Control
- H.264, MPEG-4, and MJPEG Compression
- Supported Protocols: TCP/IP, UDP/IP (Unicast, Multicast IGMP), UPnP, DNS, DHCP, RTP, RTSP, NTP, IPv4, SNMP, QoS, HTTP, HTTPS, LDAP (client), SSH, SSL, SMTP, FTP, mDNS (Bonjour®), and 802.1x (EAP)
- Multilevel Password Protection
- 3 Autofocus, High Resolution Integrated Camera/Optics Packages
- Horizontal Zone and Window Blanking
- Sensitivity Down to 0.00015 lux PAL (35X Models)
- On-Screen Compass and Tilt Display
- Up to 2 Simultaneous Video Streams
- Web Viewing, up to 16 Cameras Simultaneously
- Open IP Standards
- Bidirectional Full-Duplex Audio
Benefits
Increased Sensitivity, LowLight Technology, and Wide Dynamic Range for all lighting conditions.Applications
- Commercial
- Industrial
- City Surveillance
- Traffice Monitoring
- Gaming
- Marine