Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Pack 100, 300, 32

Modbus-centric Smart RTU

Range of compact Smart RTU combining capabilities of remote terminal units with the power of Programmable Logic Controller and designed to run in challenging remote environment. Optimised for Modbus-centric control and monitoring application in the most remote and challenging environments, the SCADAPack 100/300/32 range provides smart controller platform solutions with energy-efficiency, ruggedness and and cost-efficiency in mind.

Pack 100, 300, 32
  • Features

    Wide range of connectivity: Ethernet  IP/Series, integration with long range radios, public networks and satellite systems

    Flexible I/O configuration:

    • 3 Pulse counter inputs
    • 8 Analog Inputs 15 bit resolution
    • 16 Digital Inputs
    • 10 Relay Outputs
    • 2 Analog Outputs (optional)
    • I/O can be expanded using external modules

    Optimised for solar applications: Full power mode  500-1400mW, reduced power mode  300-950mW, sleep mode 15mW

    Integrated flow measurement: AGA3, AGA7, AGA8, NX 19 configurable using a PC Windows tool

    Data logging of critical data: built –in data logging capability with time stamp. Data stored in memory of external USB Flash drive

    Note: Configured and programmed using Telepace, C++ or IEC61131-3



    Benefits

    Smart RTU for Challenging Applications

    • Industrial hardened: Designed for remote applications, offers higher degree of reliability and longevity
    • Remote communication –  integrates with virtually any communication network including Trio radios and 3G mobile networks
    • Optimised for solar applications – ultra low power consumption reduces the size of the solar panel and extends operation
    • Integrated PLC/Data logger/ Gas Flow Computer – enhanced control & data logging capabilities to increase operational efficiency and reduce cost

    Applications

    Oil and Gas

    • Well head monitoring & control
    • Rod pump controller
    • Gas flow metering (custody transfer)
    • Chart recorder replacement
    • Multi-run gas flow measurement station
    • Pipeline monitoring & control using GSM/GPRS network

    Gallery

    • SCADAPack 100
    • Expansion Modules
    • SCADAPack 300
    • SCADAPack 32

EcoStruxure™ for Your Business

EcoStruxure lets you thrive in today's digital world. Make better business decisions with scalable and converged IT/OT solutions.

Reach Us

Have a question, complaint or is there some feedback you’d like to send us to make your experience with Schneider Electric better?

FAQ

Easily find and share the answer you are looking for from our online FAQ service.

Find a distributor

Find your nearest Schneider Electric distributor or supplier
Compare products: /