Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Pack 300E, ES

DNP3/IEC60870 centric Smart RTU

Range of compact Smart RTU combining capabilities of remote terminal units with the power of Programmable Logic Controller and designed to run in challenging remote environment. Supporting open event-driven protocols such as DNP3 and IEC 60870-5, the SCADAPack 300E and ES range provide a scalable controller platform that ensure end to end reliable and secure control and monitoring of remote asset in critical infrastructure.

Pack 300E, ES
  • Features

    Wide range of connectivity: Ethernet  IP/Series, integration with long range radios, public networks and satellite systems
     
    Flexible I/O configuration:


    3 Pulse counter inputs
    8 Analog Inputs 15 bit resolution
    16 Digital Inputs
    10 Relay Outputs
    2 Analog Outputs (optional)
    I/O can be expanded using external modules  

    Event logging of critical data: Up 20,000 events (40,000 in case of SP ES) can be logged in the controller’s memory
     
    Enhanced security suite: IEEE1711 encryption & IEC62351 authentication, support of DNP3 level 4
     
    Remote configuration: Remote programming, configuration and diagnostics
     
    Note: Configured using E-Series Configurator tool and programmed using IEC61131 ONLY

    Benefits

    Smart RTU for Challenging Applications

    • Industrial hardened: Designed for remote applications, offers higher degree of reliability and longevity
    • Remote communication: Integrates with virtually any communication network including Trio radios and 3G mobile networks
    • Optimised for WWW applications: Integrated PLC/RTU, reports to multiple masters, routing between communication ports
    • Integrated Security Suite: Supports data encryption and authentication using IEEE1711 and IEC62351 standards

    Applications

    Water & Wastewater

    • Lift/Booster Station for 4 pumps
    • Demand billing

    Gallery

    • SCADAPack ES
    • Expansion Modules
    • SCADAPack 300E

EcoStruxure™ for Your Business

EcoStruxure lets you thrive in today's digital world. Make better business decisions with scalable and converged IT/OT solutions.

Reach Us

Have a question, complaint or is there some feedback you’d like to send us to make your experience with Schneider Electric better?

FAQ

Easily find and share the answer you are looking for from our online FAQ service.

Find a distributor

Find your nearest Schneider Electric distributor or supplier
Compare products: /