India
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location

 

Acti 9 Vigi for xC60 & C120

Acti 9 Vigi xC60 and Vigi C120 add on RCD modules for MCBs (RCBO) up to 125A

Acti 9 Vigi xC60 and Vigi C120 add on RCD modules for MCBs (RCBO) up to 125A

Acti 9 Vigi for xC60 & C120
  • Features

    • Nominal current: up to 125A
    • 30mA sensitivity: additional protection against direct contact (in accordance with IEC 364)
    • 100 & 300mA sensitivities: additional protection against fire and indirect contact (in accordance with IEC 364)
    • Class AC - for normal installation
    • Conforms to IEC/EN 61009-1
    • CE marked
    • Suitable for additional Protection and Indication auxiliaries: ON/OFF, Trip, Shunt trip, Undervoltage trip, Overvoltage trip, Communication Auxiliary


    Benefits

    • Total flexibility to select MCB as per load requirement to ensure best possible over current protection
    • Easy monitoring: Earth fault indication on front face
    • Immunity against nuisance tripping
    • New SI RCDs offers enhanced immunity to electrical disturbances and polluted & corrosive environments
    • Environmentally friendly with 100% recyclable & recoverable materials

    Applications

    • Combined with MCB, the Vigi xC60 provide: Protection against earth leakage, short circuit and Overload faults
    • Protection in all industrial and commercial buildings against:
      • Electrocution (in accordance with installation standard IEC 60364 and national standards)
      • The risk of fire due to current leakage into building electrical installations.

    Gallery

Compare products: /