Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais

EasyPact SPS

Power Circuit Breakers 800 to 1600A

Simplified protection system for your electrical distribution network

EasyPact SPS
  • Features

    EasyPact SPS, the new range of power circuit breakers available in 3/4 pole versions with fixed/draw-out type & manual/ electrical operated versions

    • Conforms to IEC 60947-2 &3
    • Modular design with Pollution category- IV
    • Icu=Ics=50kA & Icw(1sec)=42kA
    • ET range of trip system   
    • All 4 pole breakers equipped with adjustable neutral protections
    • High durability
    • Modular type front fittable accessories.
    • Ensures safety with ready to close contact, multiple locking options, safety shutters, etc.,
    • Suitable for copper and aluminum terminations
    • Optional spreaders enabling ease of connection with cables.
    • Switch dis-connector without protection


    Benefits

    Power Circuit Breakers 800 to 1600A
    EasyPact SPS offer simplified protection solution for all set of customers .EasyPact SPS Modular design, ASIC Base protection Micrologic trip units offer best in class protection solution to any electrical distribution network.  Compact frame size optimizes switchboard dimensions & saving floor space. EasyPact SPS shares the accessories & auxiliaries of similar range which help to optimize installation & maintenance costs. SPS inherits key values of EasyPact family of products- Safe, Reliable, Simple & Affordable.

    Applications

    EasyPact SPS power circuit breakers are suited for range of applications & designed for protection of electrical distribution networks.

    • Commercial & Residential Buildings
    • Electrical Utilities and distribution
    • Generator protection

EcoStruxure™ for Your Business

EcoStruxure lets you thrive in today's digital world. Make better business decisions with scalable and converged IT/OT solutions.

Reach Us

Have a question, complaint or is there some feedback you’d like to send us to make your experience with Schneider Electric better?

FAQ

Easily find and share the answer you are looking for from our online FAQ service.

Find a distributor

Find your nearest Schneider Electric distributor or supplier