Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

 

Category 6 Unshielded Angled Patch Panel

.

• DIGILINK Patch Panel Cat 6, Unshielded Keystone type Angled Loaded 24 port - 1U• DIGILINK Patch Panel Cat 6, Unshielded Keystone type Angled unloaded 24 port - 1U

  • Features

    DIGILINK Patch Panels are a perfect combination of sleek looks and outstanding performance.The 24 individual Category 6 Keystone modular jacks, improving consistency in performance, and exactly matching the work-area outlets. These modular jacks are colour coded for both T568A and T568B wiring scheme and can be terminated using an Actassi or other compatible tools. Wire retaining caps are supplied and can be used to provide additional cable strain relief. Velcro cable ties, cage nuts and screws are also provided with the product. Combined with other Actassi Products, they are the perfect solution to your voice and data communications needs.

    • Elegant rear cable manager• Light weight and compact design• Keystone designed to snap in and out easily • Clear label window for port identification• The Keystone compatible with T568A or T568B wiring • RoHS Compliant • ANSI/TIA-568-C.2 • ISO / IEC-11801• Performance Characterized up to 600 MHz

    Benefits

    ELECTRICAL CHARACTERISTICS• Dielectric Strength - 100Vdc @ 60Hz for 1 Minute Min.• Voltage Rating - 72V dc max• Current Rating - 1.5A max• Contact Resistance - ≤ 1mΩ (max) per contact• DC Resistance - 72 Ω max• Insulation Resistance - 500MΩ min @ 500VdcMECHANICAL CHARACTERISTICS• Size - 483.0mm x 43.8mm x 76.5mm (19" x 1U)• Panel - CRCA Steel-fully black powder coated with black plastic bezels• Conductor Compatibility - 22-24 AWG Solid Cable• Spring Contact - Phosphor bronze 50μ" gold over 100μ" nickel plating

EcoStruxure™ for Your Business

EcoStruxure lets you thrive in today's digital world. Make better business decisions with scalable and converged IT/OT solutions.

Reach Us

Have a question, complaint or is there some feedback you’d like to send us to make your experience with Schneider Electric better?

FAQ

Easily find and share the answer you are looking for from our online FAQ service.

Find a distributor

Find your nearest Schneider Electric distributor or supplier
Compare products: /