Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

 

Category 6A Unshielded Angled Patch Panel

.

• DIGILINK Patch Panel Cat 6A, Unshielded Keystone type loaded Angled 24 Port -1U• DIGILINK Patch Panel Cat 6A, Unshielded Keystone type unloaded Angled 24 Port -1U

  • Features

    DIGILINK Category 6A rack mounted Angled patch panel comes with design which has redefined engineering elegance. It is two piece structures that include the front metal panel and the cable management with clamps. The cable management helps in routing rear cables and provides a perfect strain relief. The front metal panel has label window for port identification. Cat 6A Patch Panel meets superior performance and offers unparalleled signal integrity and minimizes noise disturbances by incorporating new design and features. The keystone connector resists Alien Crosstalk between neighboring installations and ensures smooth and uninterrupted flow of data to the workstation.

    • Innovative design metal panel making it Robust & Sleek.
    • The high density keystones exceeds Cat 6A performance
    • Elegant rear cable manager
    • Light weight and compact design
    • Clear label window for port identification
    • RoHS Compliant
    • UL listed
    • ANSI/TIA-568-C.2
    • ISO / IEC-11801
    •Performance characterized up to 800MHz

    Benefits

    ELECTRICAL CHARACTERISTICS
    • Voltage Rating - 72V dc max
    • Current Rating – 1.5A max
    • Contact Resistance - ≤ 1mΩ (max) per contact
    • DC Resistance - 0.1 Ω max
    • Insulation Resistance - 500MΩ min @ 100Vdc

    MECHANICAL CHARACTERISTICS
    • Size - 483.0mm x 43.8mm (19" x 1U)
    • Panel - CRCA Steel Black powder coated front and Zinc Plating rear
    • Conductor Compatibility - 22-24 AWG Solid Cable

EcoStruxure™ for Your Business

EcoStruxure lets you thrive in today's digital world. Make better business decisions with scalable and converged IT/OT solutions.

Reach Us

Have a question, complaint or is there some feedback you’d like to send us to make your experience with Schneider Electric better?

FAQ

Easily find and share the answer you are looking for from our online FAQ service.

Find a distributor

Find your nearest Schneider Electric distributor or supplier
Compare products: /