India
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location

 

Masterpact NW

From 800 to 6300 A high current air circuit-breaker

Part of Pact Series

From 800 to 6300 A high current air circuit-breaker

Masterpact NW
      • 7 products available

        • Best price
          48464 Product picture Schneider Electric

          48464

          disconnectable front connection adaptor - for NW800..2000 - 3 poles
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          48466 Product picture Schneider Electric

          48466

          disconnectable front connection adaptor - for NW2500..3200 - 3 poles
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          48465 Product picture Schneider Electric

          48465

          disconnectable front connection adaptor - for NW800..2000 - 4 poles
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          48467 Product picture Schneider Electric

          48467

          disconnectable front connection adaptor - for NW2500..3200 - 4 poles
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          48599 Product picture Schneider Electric

          48599

          rear interphase barriers - 3 poles/4 poles - for Masterpact NW - fixed
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          48600 Product picture Schneider Electric

          48600

          rear interphase barriers - 3 poles/4 poles - for Masterpact NW - drawout
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          47829 Product picture Schneider Electric

          47829

          support brackets - for vertically mounted fixed Masterpact NW - set of 2
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /