India
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location

 

Compact NSX <630A

100A to 630A circuit-breakers New generation

Part of Pact Series

100A to 630A next-generation circuit-breakers

Compact NSX <630A
      • 20 products available

        • Best price
          LV434063 Product picture Schneider Electric

          LV434063

          Enerlin'X I/O application module
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          LV434200 Product picture Schneider Electric

          LV434200

          NSX cord, Compact NSX, length 0.35 m
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          LV434201 Product picture Schneider Electric

          LV434201

          NSX cord, Compact NSX, length 1.3 m
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          TRV00121 Product picture Schneider Electric

          TRV00121

          front display module - FDM 121 - 96 x 96 mm - IP54
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          LV434202 Product picture Schneider Electric

          LV434202

          NSX cord, Compact NSX, length 3 m
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          TRV00128 Product picture Schneider Electric

          TRV00128

          mounting support for FDM - 64 x 64 mm - Ø 22 mm
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          LV434128 Product picture Schneider Electric

          LV434128

          front display module FDM 128 - 163*129 mm - IP54
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          LV434204 Product picture Schneider Electric

          LV434204

          insulated NSX cord, Compact NSX, system voltage above 480 VAC, length 1.3 m
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          LV434205 Product picture Schneider Electric

          LV434205

          breaker status control module - 24 V DC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          TRV00217 Product picture Schneider Electric

          TRV00217

          STACKING CONNECTORS FOR IFM (10)
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /