India
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location

 

Prisma iPM

Pre-fabricated Low Voltage distribution system

Part of Set Series

Tested Assembly complaint to IEC 61439 1& 2 and Dedicated for applications upto 4000A

Prisma iPM
      • 14 products available

        • Best price
          LSX58052A Product picture Schneider Electric

          LSX58052A

          Linergy FM 2P distribution block - 200A - 24 modules 24 holes - quick connection
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          LSX58053A Product picture Schneider Electric

          LSX58053A

          Linergy FM 3P distribution block - 200A - 24 modules 36 holes - quick connection
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          LSX58054A Product picture Schneider Electric

          LSX58054A

          Linergy FM 4P distribution block - 200A - 24 modules 54 holes - quick connection
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          04045 Product picture Schneider Electric

          04045

          LINERGY DX 4P DIST.BLOCK 125A 6M 52HOLES
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          04034 Product picture Schneider Electric

          04034

          LINERGY DP 4P D.BLK/COMPACT 250A 36HOLES
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          04031 Product picture Schneider Electric

          04031

          LINERGY DX 1P DIST.BLOCK 160A 4M 6HOLES
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          04033 Product picture Schneider Electric

          04033

          LINERGY DP 3P D.BLK/COMPACT 250A 27HOLES
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          04040 Product picture Schneider Electric

          04040

          Linergy DX 4P distribution block 63A - 4 modules - 24 holes quick connection top
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          04000 Product picture Schneider Electric

          04000

          Linergy FM - distribution block - 80 A - W=24 modules 36 holes quick connect
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          04041 Product picture Schneider Electric

          04041

          Linergy DX 4P distribution block 63A - 4 modules - 24 holes quick connect bottom
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /